3255A Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 3255A SMT DC Accelerometers 3255A
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 2.7 – 5.5
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-800 to 0-1500
  • Number of Axes 1
  • Material Ceramic
  • Weight 1.5
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 25
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 4
  • Sensitivity Range 4 – 80
  • Nonlinearity ±1
3255A-100 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 3255A ACCEL 100G RANGE 3255A-100
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 2.7 – 5.5
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-800 to 0-1500
  • Number of Axes 1
  • Material Ceramic
  • Weight 1.5
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -54 – 121
  • Acceleration Range (±) 100
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 20
  • Sensitivity Range 4 – 80
  • Nonlinearity ±.5
3255A-500 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 3255A ACCEL 500G RANGE 3255A-500
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±2
  • Excitation Voltage 2.7 – 5.5
  • Zero Acceleration Output 2500 ±100
  • Frequency Response 0-800 to 0-1500
  • Number of Axes 1
  • Material Ceramic
  • Weight 1.5
  • Embedded Accelerometer Mounting Type Solder
  • Operating Temperature Range -54 – 121
  • Acceleration Range (±) 500
  • Overall Acceleration Range (±) 25 – 500
  • Sensitivity 4
  • Sensitivity Range 4 – 80
  • Nonlinearity ±.5