3028 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 3028 Embedded DC Accelerometers 3028
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Weight 4.5
  • Material Ceramic
  • Embedded Accelerometer Mounting Type Screw Mount
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity .3
  • Sensitivity Range .15 – 20
  • Nonlinearity ±1