3022 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. Model 3022 Embedded DC Accelerometers 3022
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.1
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity .3
  • Sensitivity Range .15 – 20
  • Nonlinearity ±1
3022-002-P-10254 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 3022 W/TEMP CHAR-CALCERT 3022-002-P-10254
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-150
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.1
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 2
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity 8
  • Sensitivity Range 8 – 20
  • Nonlinearity ±.5
3022-050-P-10254 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 3022 W/TEMP CHAR-CALCERT 3022-050-P-10254
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-1000 to 0-4000
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.1
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 50
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity .6
  • Sensitivity Range .6 – 1.5
  • Nonlinearity ±.5
3022-005-N Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. ASSY,ACCEL,NONE TYPE,3022 3022-005-N
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 250
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.1
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 5
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity 6
  • Sensitivity Range 6 – 15
  • Nonlinearity ±.5
3022-010-N Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. ASSY,ACCEL,NONE TYPE,3022 3022-010-N
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-400
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.1
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 10
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity 3
  • Sensitivity Range 3 – 6
  • Nonlinearity ±.5
3022-020-N-10254 Embedded Accelerometers  1
PRODUCT
  1. Sensors
  2. Embedded Accelerometers
  1. MODEL 3022 W/TEMP CHAR-CALCERT 3022-020-N-10254
active
  • Accelerometer Type MEMS DC
  • Embedded Accelerometer Sensor Type DC Response Embedded Accelerometers
  • Full Scale Output Voltage ±.1
  • Excitation Voltage 2 – 10
  • Zero Acceleration Output ±25
  • Frequency Response 0-600 to 0-10000
  • Number of Axes 1
  • Material Ceramic
  • Weight 3.1
  • Embedded Accelerometer Mounting Type Adhesive
  • Operating Temperature Range -40 – 125
  • Acceleration Range (±) 20
  • Overall Acceleration Range (±) 2 – 200
  • Sensitivity 1.5
  • Sensitivity Range 1.5 – 3
  • Nonlinearity ±.5