CAT-R131-AN862D Antennas  1
PRODUCT
  1. Antennas
  2. Antennas
  1. LORA Antenna: Anti Vandal, Low Profile CAT-R131-AN862D
active
  • Antenna Connection Type SMA
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol ISM / ZB / BT WIFI
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 2
  • Frequency Band 868 – 870
  • Mounts To Panel
  • Mounting Retention Type Panel Mount
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 2
  • Product Length 130
  • Product Width 40
  • Product Height 15
  • Application by Region GSM - EU - 1710 – 1880 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Indoor
  • Wireless Application CDMA 1900
  • Packaging Method Bag & Box
  • Precision Level Standard
1-2316881-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO M2M/IOT LTE ANTENNA 2M CABLE 1-2316881-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Band Type Dual Band
  • Antenna Protocol LTE World Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 6000
  • Product Weight 337
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Cable Length 2000
  • Product Height 82
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box