1-2823599-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. LOW PROFILE 2G/3G/4G,MIMO WHITE ANTENNAA 1-2823599-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type 5 Band
  • Active Antenna Yes
  • Frequency Band 1562 – 1612
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Antenna Environment Outdoor
  • Wireless Application 2G
  • Packaging Method Bag & Box
2332157-4 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SHARK FIN MIMO 2/3/4G GPS 3X3WIFI 2332157-4
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 6
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol GNSS
  • Band Type 6 band
  • Impedance 50
  • Active Antenna Yes
  • VSWR (Max) <2:1
  • Gain (Max) 5
  • Frequency Band 1562 – 1612
  • Product Weight 260
  • Mounts To Vehicle Rooftop
  • Mounting Retention Type Adhesive
  • Polarization Right Hand Circular
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 300
  • Product Length 170
  • Product Width 60
  • Product Height 50
  • Application by Region GPS - Global - 1565 – 1585 MHz
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
1-2316881-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. SISO M2M/IOT LTE ANTENNA 2M CABLE 1-2316881-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol LTE World Band
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 6000
  • Product Weight 337
  • Mounts To Panel
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Product Diameter 48
  • Cable Length 2000
  • Product Height 82
  • Coverage Type Omnidirectional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
2321811-1 Cellular Antennas  1
PRODUCT
  1. Antennas
  2. Cellular Antennas
  1. DUAL BND 2.4/5.8GHZ WALL MNT WIFI ANTENA 2321811-1
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA Plug
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Enclosure
  • Antenna Protocol Wi-Fi
  • Band Type Dual Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Product Weight 337
  • Mounts To Wall
  • Mounting Retention Type Bracket
  • Polarization Vertical Linear
  • Region Global
  • Product Height 82
  • Application by Region Wi-Fi - Global - 2400 – 2483.5 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Coverage Type Directional
  • Antenna Environment Outdoor
  • Wireless Application Cellular
  • Packaging Method Bag & Box
951-002-006 Bluetooth Antennas  1
PRODUCT
  1. Antennas
  2. Bluetooth Antennas
  1. WLAN 24 PA - SMA m 1,5 951-002-006
active
  • Antenna Connection Type Cable Assembly
  • Antenna Connector Type SMA
  • Number of Ports 1
  • Antenna Style External
  • Antenna Type Patch
  • Antenna Protocol WLAN
  • Band Type Single Band
  • Impedance 50
  • Active Antenna No
  • VSWR (Max) <2:1
  • Gain (Max) 2
  • Frequency Band 2400 – 2484
  • Product Weight 35
  • Mounts To Non Conductive Surface
  • Mounting Retention Type Adhesive
  • Polarization Vertical Linear
  • Region Global
  • Cable Insulation Diameter (Max) 2.8
  • Cable Length 1500
  • Product Length 115
  • Product Width 22
  • Product Height 6
  • Application by Region Bluetooth - Global - 2400 – 2500 MHz
  • Wireless Standard 802.11 a/b/g/n, Bluetooth & ZigBee
  • Antenna Environment Indoor
  • Wireless Application Bluetooth
  • Packaging Method Bag/Carton
  • Precision Level Standard