663378-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal or Indent Crimping
  • Conductor Cross-Section 240
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 123
  • Barrel Length 63
  • Lug Width 42
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
307364-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal Crimping
  • Conductor Cross-Section 240
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 112.5
  • Barrel Length 56.5
  • Lug Width 34
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
094480-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal or Indent Crimping
  • Conductor Cross-Section 120
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 100
  • Barrel Length 51
  • Lug Width 31
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
132752-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal or Indent Crimping
  • Conductor Cross-Section 185
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 115
  • Barrel Length 59
  • Lug Width 38
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
227878-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal or Indent Crimping
  • Conductor Cross-Section 150
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 103
  • Barrel Length 51
  • Lug Width 35
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC
424094-000 Compression Connectors  1
  • Technology Compression
  • Material Aluminum
  • Underground Network Component Type Terminal Lug
  • Type Terminal Lug
  • Number of Holes 1
  • Voltage Class ≤ 1
  • Conductor Type Stranded
  • Conductor Material Aluminum
  • Compact Format No
  • Barrel Type Standard
  • Crimp Type Hexagonal or Indent Crimping
  • Conductor Cross-Section 120
  • Palm Hole Diameter 13
  • Stud Size M12
  • Lug Length 101.6
  • Barrel Length 52
  • Lug Width 33
  • Indoor Use Yes
  • Outdoor Use Yes
  • Energized Installation No
  • Free of Lead, Cadmium, Heavy Metals Yes
  • Product Availability ANZPAC