1-2219370-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for male terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature On the Terminal
  • Strain Relief No
  • Number of Positions 3
  • Number of Rows 1
  • Color Black
  • Cable Exit Angle 180°
  • Body Material Other
  • Mounting Feature Without
  • Terminal Position Assurance No
  • Polarized Yes
  • Centerline (Pitch) 4
  • Width 35.8
  • Height 32
  • Length 32
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable No
  • Serviceable Yes
1732175-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 3
  • Number of Positions 7
  • Number of Rows 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.54
  • Width 25
  • Height 31
  • Length 34.8
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Packaging Method Package
  • Packaging Quantity 240
  • Connector Position Assurance Capable No
  • Serviceable Yes
1732175-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 3
  • Number of Positions 7
  • Number of Rows 2
  • Blank Cavity Position 7
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.54
  • Width 25
  • Height 31
  • Length 34.8
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Connector Position Assurance Capable No
  • Serviceable Yes
1732175-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector Yes
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Row-to-Row Spacing 3
  • Number of Positions 7
  • Number of Rows 2
  • Blank Cavity Position 2
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Centerline (Pitch) 2.54
  • Width 25
  • Height 31
  • Length 34.8
  • Operating Temperature Range -40 – 100
  • Circuit Application Signal
  • Connector Position Assurance Capable No
  • Serviceable Yes
2-2236706-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Board
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Connector & Contact Terminates To Wire & Cable
  • Strain Relief No
  • Row-to-Row Spacing 5
  • Number of Positions 2
  • Color Black
  • Connector Code A
  • Cable Exit Angle 180°
  • Body Material PA
  • Mating Tab Width 2.8
  • Connector Mounting Type Cable Mount
  • Mounting Feature Without
  • Terminal Position Assurance Yes
  • Polarized Yes
  • Width 23.15
  • Height 23
  • Length 36.3
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IPX9K
  • Agency/Standard SAE/USCAR-2
  • Packaging Method Box
  • Packaging Quantity 252
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
2133662-1 Automotive Connector Caps & Covers  1
  • Accessory Type Cover
  • Strain Relief Without
  • Number of Positions 64
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PBT GF
  • Packaging Method Box
  • Packaging Quantity 160
  • Serviceable No