4312M3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Zero Acceleration Output 2500 ±100
  • Excitation Voltage 7 – 24
  • Full Scale Output Current 4 – 20
  • Frequency Response 0-200 to 0-300
  • Number of Axes 1
  • Material Stainless Steel
  • Weight 100
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity .04 mA/g
  • Nonlinearity ±1
4332 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Full Scale Output Voltage .5 – 4.5
  • Zero Acceleration Output 2500 ±100
  • Excitation Voltage 5 – 30
  • Frequency Response 0-20 to 0-200
  • Number of Axes 3
  • Material Anodized Aluminum
  • Weight 100
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity 100 mV/g
  • Nonlinearity ±1
4332M3 Plug & Play Accelerometers  1
  • Accelerometer Type MEMS DC
  • Sensor Type DC Response Plug & Play Accelerometers
  • Electrical Connection Integral Cable
  • Zero Acceleration Output 2500 ±100
  • Excitation Voltage 7 – 24
  • Full Scale Output Current 4 – 20
  • Frequency Response 0-200 to 0-300
  • Number of Axes 3
  • Material Stainless Steel
  • Weight 185
  • Mounting Type Screw
  • Operating Temperature -40 – 85
  • Acceleration Range (±) 2
  • Sensitivity .04 mA/g
  • Nonlinearity ±1
2271683-3 Modular Terminal Blocks  1
  • Modular Terminal Block Product Type Screw Terminal Block
  • Sealable No
  • Block Type Standard
  • Number of Circuits 1
  • Number of Positions 1
  • Voltage Rating 600
  • Contact Base Material Copper
  • Contact Configuration Quick Connect
  • Contact Current Rating (Max) 50
  • Contact Plating Material Tin
  • Connector Mounting Type DIN Rail
  • Tightening Torque 14
  • Screw Size M4
  • Screw Base Material Steel
  • Screw Plating Material Zinc
  • Centerline (Pitch) 8
  • Wire Size 26 – 8
  • Operating Temperature Range -40 – 105
  • Circuit Application Power
  • UL Flammability Rating UL 94V-0