2032442-1 RF Cable Assemblies
  • RF Connector Type Ultraminiature Coax
  • Connector Type (End A) UMCC Plug
  • Connector Type (End B) MCX Right Angle Plug
  • Cable Assembly Type UMCC Plug to MCX Right-Angle Plug
  • Product Type Cable Assembly
  • Shrink Tubing With
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 500
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2.5
  • Overall Outside Cable Diameter 1.37
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .2