CAT-R131-UI1D Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Cable-to-Panel
  • Connector & Contact Terminates To Wire & Cable
  • Shielded Yes
  • Connector Style Receptacle
  • Shell Type Aluminum
  • Prewired No
  • Number of Positions 18
  • Number of Signal Positions 18
  • Preloaded No
  • Shell Plating Material Alodine
  • Shell Material Aluminum
  • Insulation Material Polyamide GF
  • Contact Current Rating (Max) 10
  • Contact Type Socket
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Operating Temperature Range -40 – 120
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Durability Rating 500
  • Field Serviceable Yes
CAT-R131-UI1C Standard Circular Connectors  1
EN45545
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Shell Type Plastic
  • Prewired No
  • Number of Positions 13
  • Number of Signal Positions 13
  • Preloaded No
  • Shell Material Composite
  • Insulation Material Polyamide GF
  • Contact Current Rating (Max) 10
  • Contact Type Pin
  • Mating Alignment Type Keyed
  • Operating Temperature Range -40 – 120
  • Fluid Resistance Moisture/Spray
  • Circuit Application Signal
  • Durability Rating 500
  • Field Serviceable Yes