CSF2544-0028-A0002 Circular Power Connectors  1
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Housing Type Plug
  • Contact Type Pin
  • Shell Type Metal
  • Number of Positions 1
  • Number of Power Positions 1
  • Reverse Gender Standard
  • Contact Current Rating (Max) 800
  • Contact Protection With
  • Mating Alignment With
  • Mating Retention With
  • Panel Mount Feature Without
  • Panel Feedthrough No
  • Housing Color Black
  • Housing Material Aluminum
  • Operating Temperature Range -50 – 120
  • Shielded Yes
  • Fluid Resistance None
  • Circuit Application Power
  • Packaging Method Box