193991-4 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 60
  • Contact Type Pin
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Size 8
  • Wire/Cable Size 8
  • Wire/Cable Size 8
  • Termination Type Crimp
  • Circuit Application Power
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Loose Piece
  • Packaging Quantity 1
  • For Use With CMC (Circular Metal Connector)
  • Comment Mates with Part Number 193990-2.
  • Wire/Cable Type Discrete Wire
193990-2 Power Contacts
  • Product Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Test Current 60
  • Contact Type Socket
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Silver
  • Contact Size 8
  • Louvertac Band Material Copper Alloy
  • Louvertac Band Plating Material Silver
  • Wire/Cable Size 8
  • Wire/Cable Size 8
  • Termination Type Crimp
  • Circuit Application Power
  • UL File Number E28476
  • Agency/Standard UL
  • Packaging Method Bag
  • Packaging Quantity 50
  • For Use With CMC (Circular Metal Connector)
  • Comment Mates with Part Number 193991-4.