APL-HT DSH 0608 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Blade Detection
  • Principle Active Eddy-Current
  • Nominal Supply Voltage 5
  • Target Blade
  • Target Material Aluminum
  • Output Signal 5V Rectangular Wave
  • Sensor Housing Material Epoxy
  • Housing Ambient Temperature 180
  • Shaft Length 38
  • Shaft Diameter 6
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125
EPOXY VR - DSE 1210.20+30 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Flat on Shaft
  • Principle Variable Reluctance
  • Target Flat on Shaft
  • Target Material Magnetic Steel
  • Output Signal Sine Wave
  • Sensor Housing Material Epoxy
  • Housing Ambient Temperature 180
  • Shaft Length 42.2
  • Shaft Diameter 12.8
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125
FTP520 Speed Sensors  1
  • Sensor Type Pole Wheels
  • Pole Wheel Type Without Boss
  • Pole Wheel Material Ferromagnetic
  • Pole Wheel Module 1 – 3
FTP530 Speed Sensors  1
  • Sensor Type Pole Wheels
  • Pole Wheel Type With Boss
  • Pole Wheel Material Ferromagnetic
  • Pole Wheel Module 1 – 3
FTP540 Speed Sensors  1
  • Sensor Type Pole Wheels
  • Pole Wheel Type With Boss
  • Pole Wheel Material Ferromagnetic
  • Pole Wheel Module 1 – 3
FTP540 FL Speed Sensors  1
  • Sensor Type Pole Wheels
  • Pole Wheel Type With Flange
  • Pole Wheel Material Ferromagnetic
  • Pole Wheel Module 1 – 3
HERMES 4 - DSE 0605.00 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Blade Detection
  • Principle Passive Eddy-Current
  • Nominal Supply Voltage 5
  • Target Blade
  • Target Material Aluminum
  • Output Signal 5V Rectangular Wave
  • Sensor Housing Material Epoxy
  • Housing Ambient Temperature 180
  • Shaft Length 38
  • Shaft Diameter 6
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125
HERMES 5.2 - DSE 0805.02 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Blade Detection
  • Principle Passive Eddy-Current
  • Nominal Supply Voltage 5
  • Target Blade
  • Target Material Aluminum
  • Output Signal 5V Rectangular Wave
  • Sensor Housing Material Peek
  • Housing Ambient Temperature 230
  • Shaft Length 47.5
  • Shaft Diameter 8.2
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125
METAL VR - DSE 1010 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Flat on Shaft
  • Principle Variable Reluctance
  • Target Flat on Shaft
  • Target Material Magnetic Steel
  • Output Signal Sine Wave
  • Sensor Housing Material Steel
  • Housing Ambient Temperature 250
  • Shaft Length 34.61
  • Shaft Diameter 10
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125
PPS VR - DSE 1210.10 Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Flat on Shaft
  • Principle Variable Reluctance
  • Target Flat on Shaft
  • Target Material Magnetic Steel
  • Output Signal Sine Wave
  • Sensor Housing Material Polyphenylene Sulfide (PPS)
  • Housing Ambient Temperature 180
  • Shaft Length 42.2
  • Shaft Diameter 12.8
  • Cable Ambient Temperature 260
  • Connector Ambient Temperature 125