CAT-AX41-D1B Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 400
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 1050
  • Contact Limiting Making Current 3
  • Power Consumption 550
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 500 – 600 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-D1 Signal Relays  1
  • Product Type Relay
  • Relay Style D2n Relay
  • Relay Type D2n Relay V23105
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 3
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 150
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Monostable, DC
  • Coil Type Monostable
  • Contact Limiting Continuous Current 3
  • Coil Resistance 3840
  • Contact Limiting Making Current 3
  • Power Consumption 150
  • Insulation Initial Resistance 1000
  • Insulation Initial Dielectric Between Adjacent Contacts 750
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1050
  • Contact Limiting Short-Time Current 3
  • Insulation Initial Dielectric Between Open Contacts 750
  • Coil Power Rating Class 100 – 150 mW
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Actuating System AC/DC
  • Isolation (HF Parameter) -20.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 6
  • Insulation Special Features 1500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-THT
  • Contact Current Rating 3
  • Contact Arrangement 2 Form C (CO)
  • Contact Number of Poles 2
  • Contact Current Class 2 – 5 A
  • Contact Plating Material Gold
  • Termination Type Through Hole
  • Mounting Type Printed Circuit Board
  • Length 20.2
  • Width Class (Mechanical) 8 – 10 mm
  • Width 10
  • Height Class (Mechanical) 10 – 11 mm
  • Length Class (Mechanical) 20 – 25 mm
  • Height 11
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type Standard
  • Packaging Method Box & Tube
CAT-AX41-P1A Signal Relays  1
  • Product Type Relay
  • Relay Style P2 V23079 Relay
  • Relay Type P2 Relay V23079
  • Coil Special Features Overmolded Coil
  • Contact Switching Load (Min) 10mA @ .2V
  • Contact Limiting Breaking Current 2
  • Contact Voltage Rating 250
  • Contact Voltage Rating 220
  • Coil Power Rating (DC) 140
  • Coil Voltage Rating 5
  • Coil Voltage Rating 5
  • Contact Switching Voltage (Max) 220
  • Contact Switching Voltage (Max) 250
  • Coil Magnetic System Bistable, 1 Coil
  • Coil Type Bistable, 2 Coils
  • Contact Limiting Continuous Current 2
  • Coil Resistance 1029
  • Contact Limiting Making Current 2
  • Power Consumption 140
  • Insulation Initial Resistance 1000000
  • Insulation Initial Dielectric Between Adjacent Contacts 1000
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 2
  • Insulation Initial Dielectric Between Open Contacts 1000
  • Coil Power Rating Class 100 – 150 mW
  • Insulation Creepage Between Contact and Coil 2.5
  • Voltage Standing Wave Ration (HF Parameter) 1.04 @ 100MHz
  • Insulation Creepage Class 1.5 – 3
  • Actuating System DC
  • Isolation (HF Parameter) -13.7dB @ 900MHz
  • Insertion Loss (HF Parameter) -.02dB @ 100MHz
  • Weight 2.8
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Terminal Type PCB-SMT
  • Contact Current Rating .2
  • Contact Arrangement 2 Form A (NO)
  • Contact Material AgNi+Au
  • Contact Number of Poles 2
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Mounting Type PCB
  • Insulation Clearance Class 0 – 2.5
  • Length 14.5
  • Insulation Clearance Between Contact and Coil 1.3
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.2
  • Height Class (Mechanical) 9 – 10 mm
  • Length Class (Mechanical) 14 – 16 mm
  • Height 9.8
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Performance Type High Dielectric
  • Packaging Method Box & Carton
RN73C2A2K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 2K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
YR1B1K0CC Through-Hole Resistors
  • Resistor Type Precision Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .25
  • Voltage Rating 250
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.3 x 2.3
  • Temperature Coefficient ±15
  • Operating Temperature Range -65 – 155
  • Packaging Method Ammo Packed
ROX3SJ220R Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 220
  • Power Rating 3
  • Voltage Rating 350
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 16 x 5.5
  • Temperature Coefficient ±350
  • Operating Temperature Range -55 – 235
  • Packaging Method Ammo Packed
RN73C2A402RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 402
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A20KBTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 20K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length
RN73C2A4K02BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.02K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
CFR100J1K0 Through-Hole Resistors
  • Element Material Carbon Film
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating 1
  • Voltage Rating 500
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 12 x 5
  • Temperature Coefficient -450 – 0
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
RN73C2A301RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 301
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A8K06BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 8.06K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
ROX2SJ10R Through-Hole Resistors
  • Element Material Metal Oxide
  • Resistor Type Power Resistor
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 5%
  • Resistance Class Up to 1kΩ
  • Resistance 10
  • Power Rating 2
  • Lead Type Axial Leaded
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 5.5 x 16
  • Temperature Coefficient ±350
  • Operating Temperature Range -55 – 235
  • Packaging Method Ammo Packed
LR1F100R Through-Hole Resistors
  • Resistor Type General Purpose Resistor
  • Element Type Thin Film
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance 1%
  • Resistance Class Up to 1kΩ
  • Resistance 100
  • Power Rating .6
  • Voltage Rating 350
  • Number of Terminations 2
  • Termination Type Tinned Copper Leads
  • Mount Style Axial Leaded
  • Dimensions 6.2 x 2.3
  • Temperature Coefficient ±50
  • Operating Temperature Range -55 – 155
  • Packaging Method Ammo Packed
RN73C2A51R1BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 51.1
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A249RBTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 249
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
CPF0402B49R9E1 Surface Mount Resistors
  • Resistor Type Precision Resistor
  • Size Code 0402
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range Up to 1kΩ
  • Resistance 49.9
  • Power Rating .063
  • Voltage Rating 25
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1 x .5 x .3
  • Temperature Coefficient ±25
  • Packaging Method Taped & Reeled
V23026A1004B201 Signal Relays
  • Product Type Relay
  • Relay Style P1 Relay V23026
  • Relay Type P1 Relay V23026
  • Contact Switching Load (Min) 10mA @ .02V
  • Contact Limiting Breaking Current 1
  • Contact Voltage Rating 150
  • Contact Voltage Rating 125
  • Contact Switching Voltage (Max) 125
  • Contact Switching Voltage (Max) 150
  • Coil Magnetic System Monostable, DC, Polarized
  • Coil Type Monostable
  • Contact Limiting Continuous Current 1
  • Coil Resistance 4500
  • Contact Limiting Making Current 1
  • Power Consumption 65 – 130
  • Insulation Initial Dielectric Between Coil/Contact Class 1000 V – 1500 VA
  • Insulation Initial Dielectric Between Contacts and Coil 1500
  • Contact Limiting Short-Time Current 1
  • Insulation Initial Dielectric Between Open Contacts 500
  • Coil Power Rating Class 100 – 150 mW
  • Insulation Creepage Between Contact and Coil .75
  • Voltage Standing Wave Ration (HF Parameter) 1.06 @ 100MHz
  • Insulation Creepage Class 0 – 1.5
  • Actuating System DC
  • Weight 2
  • Insulation Special Features 2500V Initial Surge Withstand Voltage between Contacts & Coil
  • Contact Number of Poles 1
  • Contact Current Class 0 – 2 A
  • Contact Plating Material Gold-Rhodium
  • Contact Special Features Bifurcated/Twin Contacts
  • Termination Type Through Hole
  • Insulation Clearance Class 0 – 2.5
  • Length 13
  • Insulation Clearance Between Contact and Coil .75
  • Width Class (Mechanical) 6 – 8 mm
  • Width 7.59
  • Height Class (Mechanical) 6 – 7 mm
  • Length Class (Mechanical) 12 – 14 mm
  • Height 6.9
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 85
  • Environmental Ambient Temperature Class 70 – 85°C
  • Operating Temperature Range -40 – 85
  • Packaging Method Box & Tube
RN73C1J4K99BTDF Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0603
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 4.99K
  • Power Rating .063
  • Voltage Rating 50
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 1.55 x .8 x .45
  • Temperature Coefficient ±10
  • Packaging Method Taped & Reeled
RN73C2A1K0BTG Surface Mount Resistors  1
  • Resistor Type Precision Resistor
  • Size Code 0805
  • Product Type Fixed Resistor
  • Number of Resistors 1
  • Tolerance .1%
  • Resistance Range 1kΩ – 1MΩ
  • Resistance 1K
  • Power Rating .1
  • Voltage Rating 100
  • Number of Terminations 2
  • Termination Type Solder
  • Mount Style Surface Mount
  • Dimensions 2 x 1.25 x .55
  • Temperature Coefficient ±10
  • Packaging Method Cut Tape Length