CAT-P9426-A84 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 5
  • Power Rating 50
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
CAT-P9426-A79 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 24
  • Power Rating 40
  • Termination Type Quick Connect, Top
  • Mount Style Foot
  • Packaging Method Bulk Pack
CAT-P9426-A69 Transformers  1
  • Product Type Transformer
  • Primary Voltage 480 V
  • Secondary Voltage 24
  • Power Rating 20
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
CAT-P9426-A75 Transformers  1
  • Product Type Transformer
  • Primary Voltage 120 V
  • Secondary Voltage 12
  • Power Rating 30
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack
CAT-P9426-A16 Transformers  1
  • Product Type Transformer
  • Primary Voltage 240 V
  • Secondary Voltage 24
  • Power Rating 10
  • Termination Type Lead
  • Mount Style Foot
  • Packaging Method Bulk Pack