CAT-R131-T673 Antennas  1
  • Connection Type SMA Plug
  • Product Type Antenna
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Number of Ports 2
  • Impedance 50
  • Gain (Max) 4.5
  • Frequency Band 1710 – 3800
  • Weight 337
  • Mounting Style External Antenna
  • Polarization Right Hand Circular
  • Region Global
  • Length of Coax Cable 3000
  • Length 150
  • Width 45
  • Height 49
  • Diameter 16
  • Wireless Application GPS
  • Packaging Method Bag/Box
1-2316881-1 Antennas  1
  • Connection Type SMA Plug
  • Product Type Antenna
  • Bands Dual Band
  • Antenna Style External
  • Antenna Type Enclosure
  • Number of Ports 1
  • Impedance 50
  • VSWR (Max) <2.5:1
  • Gain (Max) 5
  • Frequency Band 1710 – 2700
  • Weight 337
  • Mounting Style External Antenna
  • Polarization Vertical Linear
  • Region Global
  • Length of Coax Cable 2000
  • Height 82
  • Diameter 48
  • Wireless Application GSM
  • Packaging Method Bag/Box