324658 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Multiple
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Plating Material Tin
  • Insulation Material Nylon
  • Insulation Support Sleeve Material Nylon
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 8
  • Wire Size 8
  • Wire Size 13100 – 20800
  • Overall Length 55.143
  • Outside Diameter 9.525
  • Barrel Inside Diameter (Min) 6.604
  • Inside Diameter (Recovered) 8.636
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
328569 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Operating Voltage 600 V
  • Splice Features Step Down
  • Splice Material Copper
  • Color Red
  • Plating Material Tin
  • Insulation Material Nylon
  • Insulation Support Sleeve Material Nylon
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 2.62 – 6.64
  • Wire Insulation Diameter (Max) 6.48
  • Barrel Inside Diameter 6.604
  • Wire Size 13100 – 20800
  • Overall Length 52.476
  • Outside Diameter 9.525
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
  • Comment Step-Down Assembly includes adapter which is visible through insulation sleeve window.
324625 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Plating Material Tin
  • Insulation Material Nylon
  • Insulation Support Sleeve Material Nylon
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 8
  • Wire Size 8
  • Wire Insulation Diameter (Max) 6.48
  • Wire Size 13100 – 20800
  • Overall Length 52.476
  • Outside Diameter 9.525
  • Inside Diameter (Recovered) 6.604
  • Operating Temperature Range 105
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
324660 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Single to Single
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Blue
  • Plating Material Tin
  • Insulation Material Nylon
  • Insulation Support Sleeve Material Nylon
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Wire Insulation Support With
  • Wire Size 6
  • Wire Size 13 – 15
  • Wire Insulation Diameter (Max) 7.87
  • Wire Size 20800 – 33100
  • Overall Length 57.531
  • Outside Diameter 11.1
  • Inside Diameter (Recovered) 8.001
  • Operating Temperature Range 105
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
324657 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Serrated No
  • Accessory Type Splice
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Multiple to Multiple
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Red
  • Plating Material Tin
  • Insulation Material Nylon
  • Insulation Support Sleeve Material Nylon
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 8
  • Wire Size 6.64 – 10.54
  • Wire Insulation Diameter (Max) 8.51
  • Wire Size 13100 – 20800
  • Overall Length 57.81
  • Inside Diameter (Recovered) 8.636
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No
324659 Splices
  • Product Type Splice
  • Sealable No
  • Splice Type Butt Splice
  • Barrel Type Closed Barrel
  • Insulated Yes
  • Support Style Insulation Support
  • Discrete Wire Type Stranded
  • Splice Configuration Multiple to Multiple
  • Operating Voltage 600 V
  • Splice Material Copper
  • Color Blue
  • Plating Material Tin
  • Insulation Material Nylon
  • Insulation Support Sleeve Material Nylon
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Splice
  • Contact Plating Material Tin
  • Wire Insulation Support With
  • Wire Size 6
  • Wire Size 13 – 15
  • Wire Insulation Diameter (Max) 10.54
  • Wire Size 20800 – 33100
  • Overall Length 63.094
  • Outside Diameter 11.1
  • Inside Diameter (Recovered) 10.668
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Military Category No