2129691-1 USB Connectors  1
USB Type-C Specification
  • USB Type C
  • USB Version 3.1 Gen 1
  • Connector Style Receptacle
  • Orientation Right Angle
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Integral Locking Latch Without
  • Number of Ports 1
  • Number of Positions 24
  • Shell Plating Finish Bright
  • Contact Current Rating (Max) 5
  • Contact Mating Area Plating Thickness .75
  • Contact Mating Area Plating Material Gold over Nickel
  • Locating Posts With
  • Mounting Location Mid Mount
  • PCB Mount Retention Type Straight Leg
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .5
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • Operating Temperature Range -30 – 85
  • Pick & Place Capable Yes
  • Circuit Application Signal
  • Packaging Method Tape & Reel
  • Application Method Tape
2142969-4 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) Micro SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 3
2142969-7 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) Micro SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 6
2142969-2 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) Micro SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 1
2142969-3 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) Micro SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 2
2142969-5 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) Micro SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 4
2142970-1 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length .5
2142970-2 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 1
2142970-3 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 2
2142970-4 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 3
2142970-7 Pluggable I/O Cable Assemblies
  • Cable Assembly Category High Speed
  • Cable Assembly Type Pluggable / Direct Attach
  • Shielded Yes
  • Connector Type (End A) Micro SFP+
  • Connector Type (End B) SFP+
  • Cable Style Madison TurboTwin - Round Jacketed
  • Number of Positions 2-Pair
  • Number of Signal Positions 4
  • Impedance 100
  • Data Rate 10
  • Equalized No
  • Color Black
  • Wire Size 26
  • Wire Size .129
  • Overall Outside Cable Diameter 5.97 mm
  • Halogen Free Yes
  • Flammability Rating UL 1581
  • Cable Assembly Length 6