CAT-ST858-CH8172 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Number of Positions 32
  • Number of Rows 8
  • Color Black
  • Connector Code C
  • Mating Pin Diameter 1.5
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP67
CAT-ST858-H342 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 32
  • Number of Rows 8
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code A
  • Pin Diameter 1
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 3.5
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP68
SRK13-MDB-32A-001 Automotive, Truck, Bus, & Off-Road Headers  1
  • Connector System Wire-to-Board
  • Sealable Yes
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 32
  • Number of Rows 8
  • Nominal Voltage Architecture 12
  • Color Black
  • Connector Code B
  • Pin Diameter 1
  • Interface Plating Tin (Sn)
  • Termination Method Through Hole - Solder
  • PCB Mount Retention Type Solder Tail
  • PCB Mount Retention With
  • Panel Mount Feature With
  • PCB Mount Alignment With
  • Mounting Orientation Horizontal/90°
  • Centerline (Pitch) 3.5
  • Operating Temperature Range -55 – 125
  • Degree of Protection IP 68