CAT-R131-C8908A Standard Circular Connectors  1
EN45545
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Receptacle
  • Shell Type Plastic
  • Prewired No
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Factory Installed Backshell No
  • Environmental Protection Without
  • Contact Current Rating (Max) 350
  • Contact Type Socket
  • Panel Mount Feature Type Bolt
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Flange With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0
CAT-R131-C8908B Standard Circular Connectors  1
  • Assembly Type Electrical Connector
  • Product Type Connector
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Shielded No
  • Connector Style Plug
  • Shell Type Plastic
  • Prewired No
  • Accessory Color Black
  • Number of Positions 9
  • Number of Power Positions 2
  • Number of Signal Positions 7
  • Preloaded No
  • Factory Installed Backshell No
  • Environmental Protection Without
  • Contact Current Rating (Max) 350
  • Contact Type Pin
  • Panel Mount Feature Type Bolt
  • Panel Mount Feature With
  • Connector Mounting Type Panel
  • Mating Alignment Type Keyed
  • Mating Alignment With
  • Flange With
  • Operating Temperature Range -40 – 100
  • Circuit Application Power & Signal
  • UL Flammability Rating UL 94V-0