CZ3651-000 Heat Shrink Tubing
Det Norske Veritas Lloyd's Register of Shipping
  • Wall Type Single
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Fluid Type De-Icing Fluid
  • Expanded Inside Diameter (Min) 50.8
  • Recovered Inside Diameter (Max) 19.1
  • Cut Length 914.4
  • Recovered Wall Thickness (Tolerance) 2.54
  • Shrink Temperature (Min) 90
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No
SST-4-15/FR/97 Heat Shrink Tubing
Det Norske Veritas Lloyd's Register of Shipping
  • Wall Type Single
  • Color Black
  • Shrink Ratio 3:1
  • Material Irradiated Modified Polyolefin
  • Flexibility Semi-Rigid
  • Fluid Type De-Icing Fluid
  • Expanded Inside Diameter (Min) 38.1
  • Recovered Inside Diameter (Max) 12.8
  • Cut Length 101.6
  • Recovered Wall Thickness (Tolerance) 3.56
  • Shrink Temperature (Min) 90
  • Resistant To Abrasion
  • Operating Temperature Range -55 – 110
  • Flammability Flame-Retardant
  • Recovery Temperature 121
  • Fluid Resistance Moisture/Spray Protection
  • Applicable Region Global
  • Packaging Method Piece
  • Product Source US
  • Low Outgassing No