V23050A1012A542 Power Relays
  • Power Relay Type Force-Guided
  • Coil Current 100
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 120
  • Coil Voltage Rating 12
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 5.5
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Continuous Current 8
  • Contact Limiting Short-Time Current 8
  • Contact Limiting Making Current 8
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 30
  • Contact Arrangement 4 Form A (NO) + 2 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 16.5
  • Product Length 55
  • Product Width 16.51
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 16 – 20
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class -25 – 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
V23050A1024A533 Power Relays
  • Power Relay Type Force-Guided
  • Coil Current 50
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 480
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 5.5
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Continuous Current 8
  • Contact Limiting Short-Time Current 8
  • Contact Limiting Making Current 8
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 90
  • Contact Arrangement 3 Form A (NO) + 1 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 16.5
  • Product Length 55
  • Product Width 16.51
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 16 – 20
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class -25 – 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control
V23050-A1024-A542 Power Relays
  • Power Relay Type Force-Guided
  • Coil Current 50
  • Contact Limiting Breaking Current 8
  • Coil Magnetic System Monostable, DC
  • Coil Power Rating Class 1000 – 1500
  • Coil Power Rating DC 1200
  • Coil Resistance 480
  • Coil Voltage Rating 24
  • Contact Switching Load (Min) 10mA @ 5V
  • Contact Switching Voltage (Max) 400
  • Contact Voltage Rating 250
  • Insulation Creepage Between Contact & Coil 5.5
  • Insulation Initial Dielectric Between Contacts & Coil 4000
  • Insulation Initial Dielectric Between Adjacent Contacts 3000
  • Insulation Creepage Class 3 – 5.5
  • Contact Limiting Continuous Current 8
  • Contact Limiting Short-Time Current 8
  • Contact Limiting Making Current 8
  • Insulation Initial Dielectric Between Open Contacts 1500
  • Insulation Initial Dielectric Between Coil & Contact Class 3500 – 4000
  • Product Weight 90
  • Contact Arrangement 4 Form A (NO) + 2 Form B (NC)
  • Contact Current Class 5 – 10
  • Contact Current Rating (Max) 8
  • Contact Material AgSnO2
  • Contact Number of Poles 6
  • Terminal Type PCB-THT
  • Contact Special Features Force Guided Contacts
  • Relay Mounting Type Printed Circuit Board
  • Product Height 16.5
  • Product Length 55
  • Product Width 16.51
  • Width Class (Mechanical) 16 – 20
  • Insulation Clearance Between Contact & Coil 5.5
  • Height Class (Mechanical) 16 – 20
  • Insulation Clearance Class 5 – 8
  • Length Class (Mechanical) 50 – 60
  • Environmental Category of Protection RTIII
  • Environmental Ambient Temperature (Max) 70
  • Environmental Ambient Temperature Class -25 – 70
  • Packaging Method Box & Tube
  • Comment Well suited for emergency shut-off, machine control, elevator and escalator control, light barrier control