207440-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Receptacle
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 9
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Pin
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 25.35
  • Operating Temperature Range -55 – 130
  • For Use With Plug Housing
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
207439-1 Rectangular Connector Housings
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector Style Plug
  • Connector Type Housing
  • Wire/Cable Type Discrete Wire
  • Product Type Connector
  • Wire Type Stranded
  • Connector Configuration Square Grid
  • Number of Positions 9
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Type Socket
  • Contact Layout Matrix
  • Panel Mount Feature Type Latches
  • Panel Mount Feature With
  • Centerline (Pitch) 5
  • Housing Material Nylon
  • Housing Color Red
  • Width 23.8
  • Panel Thickness .03 – .09 in
  • Length 25.35
  • Operating Temperature Range -55 – 130
  • For Use With Header
  • VDE Tested Yes
  • UL File Number E28476
  • CSA File Number LR16455
  • UL Flammability Rating UL 94V-0
  • UL Rating Certified
  • Agency/Standard CSA
  • Packaging Quantity 1
  • Packaging Method Package
5-867052-1 Wire-to-Board Connector Contacts
  • Product Type Contact
  • Insulation Resistance 5000
  • Dielectric Withstanding Voltage 750
  • Termination Resistance 12
  • Operating Voltage 250
  • Post Size .025 in
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape Square
  • Wire Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Tin
  • Contact Current Rating (Max) 3
  • Contact Style Locking Clip
  • Contact Spring Material Stainless Steel
  • Solder Tail Contact Plating Thickness Tin: 100- Nickel: 50
  • Termination Method to Wire & Cable Crimp
  • Wire Insulation Support With
  • Wire/Cable Size 20
  • Wire/Cable Size .5 – .6
  • Insulation Diameter .97 – 1.57
  • Operating Temperature Range -65 – 105
  • Approved Standards CSA LR7189
  • Packaging Method Strip
  • Packaging Quantity 7000
  • Comment (*) For use with Model "K" machines. Call the Technical Assistance Center (1-800-522-6752) for part numbers of applicators for use with Model "G" machines, as well as other bench machines and fully automatic AMPOMATOR lead making machines.