DSE SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Target Metal
  • Target Material Ferrous
  • Output Signal Sine Wave
  • Frequency Range Up to 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 100
  • Shaft Length 30
  • Shaft Diameter 15.875
  • Cable Ambient Temperature -40 – 100
  • Connector Ambient Temperature -40 – 100
DSF SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Electromagnetic Compatibility 2004/108/EC
  • Nominal Supply Voltage 8 – 28
  • Target Metal
  • Target Material Ferrous
  • Output Signal 2-Wire
  • Frequency Range Up to 15
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 125
  • Cable Ambient Temperature -40 – 125
  • Connector Ambient Temperature -40 – 125
DSH SERIES Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Eddy Current
  • Principle Eddy-Current
  • Electromagnetic Compatibility IEC 61000-4-2
  • Nominal Supply Voltage 10 – 30
  • Target Metal
  • Target Material Aluminum
  • Output Signal Square Wave
  • Frequency Range Up to 20
  • Sensor Housing Material Aluminum
  • Housing Ambient Temperature -40 – 125
  • Shaft Length 42
  • Shaft Diameter 18
  • Cable Ambient Temperature -40 – 125
SIL SENSORS Speed Sensors  1
  • Sensor Type Speed Sensor
  • Speed Sensor Features Variable Reluctance
  • Principle Variable Reluctance
  • Electromagnetic Compatibility IEC 61000-4-2
  • Target Module 1 – 10
  • Target Material Ferromagnetic
  • Output Signal Square Wave
  • Frequency Range Up to 20
  • Sensor Housing Material Stainless Steel
  • Housing Ambient Temperature -40 – 150
  • Cable Ambient Temperature -40 – 150