T400 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Electronic Systems
  • Tachometer Frequency Inputs 1
  • Tachometer Analog Inputs 0
  • Tachometer Binary Inputs 1
  • Tachometer Analog Outputs 1
  • Tachometer Open Collector Outputs 1
  • Tachometer Relays 1
  • Tachometer Communication Interface RS232
  • Tachometer Display No
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 10 – 36 VDC
  • Tachometer Housing Ambient Temperature -40 – 85
T500 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Electronic Systems
  • Tachometer Frequency Inputs 2
  • Tachometer Analog Inputs 0
  • Tachometer Binary Inputs 2
  • Tachometer Analog Outputs 2
  • Tachometer Open Collector Outputs 2
  • Tachometer Relays 4
  • Tachometer Communication Interface LAN (TCP/IP)
  • Tachometer Display No
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 18 – 36 VDC
  • Tachometer Housing Ambient Temperature -40 – 70
T600 SERIES Speed Sensors  1
  • Sensor Type Tachometers
  • Tachometer Technology Bluetooth Optional
  • Tachometer Frequency Inputs 2
  • Tachometer Analog Inputs 1
  • Tachometer Binary Inputs 2
  • Tachometer Analog Outputs 2
  • Tachometer Open Collector Outputs 2
  • Tachometer Relays 4
  • Tachometer Communication Interface LAN / CAN
  • Tachometer Display Yes
  • Tachometer Approvals CE
  • Tachometer Nominal Supply Voltage 120 – 370 VDC
  • Tachometer Housing Ambient Temperature -40 – 70