50271 Splices
  • Product Type Contact
  • Sealable No
  • Serrated Yes
  • Barrel Type Open Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated No
  • Support Style Non-Insulation Support
  • Discrete Wire Type Stranded
  • Number of Serrations 8
  • Terminal & Splice Type Splice
  • Contact Plating Material Silver
  • Termination Method Crimp
  • Wire Insulation Support Without
  • Wire Size 16 – 14
  • Wire Size 1.25 – 2
  • Material Thickness .79
  • Overall Length 57.4
  • Heavy Duty No
  • Government Qualified No