1-968050-1 Special Purpose Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. SPECIAL TERMINAL 11-10 AWG PTPB 1-968050-1
active
  • Sealable No
  • Wire/Cable Type Discrete Wire
  • Special Purpose Terminal Plating Material Pre-Tin
  • Special Purpose Terminal Type Tab
  • Barrel Type Open
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Wire Size 11 – 9
  • Wire Size 4 – 6
  • Terminal Material Thickness .38
  • Overall Product Length 28.8
  • Accepts Wire Insulation Diameter (Max) 5.2
  • Accepts Wire Insulation Diameter Range 4 – 5.2
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 130
  • Packaging Method Reel
  • Packaging Quantity 1500
  • Comment See drawing, application & product specification for additional information.
63733-3 Special Purpose Terminals  1
PRODUCT
  1. Terminals & Splices
  2. Special Purpose Terminals
  1. GROUND CLIP 18-22AWG TPPBR 63733-3
active
  • Wire Insulation Support Retention Type Non - Insulation Support
  • Sealable No
  • Wire/Cable Type Discrete Wire
  • Special Purpose Terminal Plating Material Tin
  • Special Purpose Terminal Type Grounding Clip
  • Barrel Type Open
  • Terminal Orientation Flag
  • Wire Insulation Support Without
  • Wire Size 22 – 18
  • Wire Size .3 – .79
  • Terminal Material Thickness .51
  • Overall Product Length 15.75
  • Insulation Requirement Uninsulated
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Packaging Method Reel
  • Packaging Quantity 10000
1-1627184-1 Special Purpose Terminals  1
  • Special Purpose Terminal Plating Material Tin
  • Terminal Material Thickness .45
  • Insulation Requirement Uninsulated
  • Operating Temperature Range 110
  • Packaging Method Loose Piece