1060259-1 RF Connectors
  • RF Interface SMC
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Board Mount
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Height Above PC Board 7.03
  • PCB Tail Length 3.94
  • Operating Temperature Range -65 – 85
  • Operating Frequency 10
  • Packaging Method Package
  • Dielectric Material PTFE
  • Comment Captured Center Contact
1060163-1 RF Connectors
  • RF Interface SMC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Clamp
  • RF Connector Coupling Mechanism Threaded
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 174
  • Operating Temperature Range -65 – 85
  • Operating Frequency 10
  • Packaging Method Carton
  • Dielectric Material PTFE Fluorocarbon
  • Coupling Nut Base Material Brass
1060221-1 RF Connectors
  • RF Interface SMC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 174
  • Operating Temperature Range -65 – 85
  • Operating Frequency 10
  • Packaging Method Carton
  • Dielectric Material PTFE Fluorocarbon
  • Coupling Nut Base Material Brass
51749-1 RF Connectors
  • RF Interface SMC
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Gold over Nickel
  • Body Shape Circular
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Screw
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 4.75
  • Cable Type RG 174
  • Operating Temperature Range -65 – 85
  • Operating Frequency 10
  • Packaging Method Bag
  • Dielectric Material PTFE