1-1478916-0 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Crimp
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Product Length 15.05
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Flats Dimension 8.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Quantity 100
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Coupling Nut Base Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Coupling Nut Plating Material Gold
1052985-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Panel Mount Feature Type Flange
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Front Mount
  • Product Length 29
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Package
  • Dielectric Material TFE Fluorocarbon
  • Number of Panel Mounting Holes 2
  • Comment High frequency.
1053514-1 In-Series Adapters  1
  • RF Connector Type SMA
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Plating Finish Passivated
  • Body Insulation Without
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold
  • Connector Mounting Type Bulkhead
  • Length 22.2
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Comment Captured Center Contact
228553-1 In-Series Adapters  1
  • RF Connector Type SMB
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Grade Mil-Type
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • Body Insulation Without
  • RF Connector Center Contact Material Brass
  • RF Connector Center Contact Plating Material Gold
  • Contact Current Rating (Max) 1.5
  • Panel Mount Feature Type Bulkhead
  • Coupler Style Quick Connect/Disconnect
  • Connector Mounting Type Bulkhead
  • Panel Attachment Style Front Mount
  • Panel Thickness 2.36
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Carton
  • Dielectric Material PTFE
1053492-1 In-Series Adapters  1
  • RF Connector Type SMA
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Isolated Ground No
  • Number of Positions 1
  • Impedance 50
  • Frequency 18
  • Body Plating Material Gold
  • Body Style Straight
  • Body Material Stainless Steel
  • Body Insulation Without
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Center Contact Plating Material Gold over Copper
  • Connector Mounting Type Bulkhead
  • Length 12.7
  • Operating Temperature Range -65 – 165
  • Circuit Application Power & Signal
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
1-1478924-0 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Plug
  • Connector System Cable-to-Cable
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Right Angle
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • Crimp Type Hex
  • Ferrule Plating Material Gold
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Not Captivated
  • Connector Product Type Connector Assembly
  • Ferrule Material Brass
  • Termination Method to Wire & Cable Solder & Clamp
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Solder
  • Detent Without
  • Product Length 12.6
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Flats Dimension 8.0 A/F
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 26
  • Packaging Quantity 100
  • Packaging Method Box
  • Dielectric Material PTFE
  • Coupling Nut Base Material Stainless Steel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Coupling Nut Plating Material Gold
1053111-1 RF Connectors  1
  • RF Interface SMA
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Stainless Steel
  • Body Finish Plated
  • Body Plating Material Gold
  • RF Connector Center Contact Plating Material Gold over Copper
  • RF Connector Center Contact Material Beryllium Copper
  • RF Connector Contact Configuration Captivated Contacts
  • Connector Product Type Connector Assembly
  • Termination Method to Wire & Cable Solder
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Epoxy
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Product Length 17
  • RF Connector Mated Outer Diameter (Approximate) 6.35
  • Operating Temperature Range -65 – 125
  • Operating Frequency 18
  • Packaging Method Bag
  • Dielectric Material TFE Fluorocarbon
  • Lockwasher Material Stainless Steel