2317823-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Cable Assembly Category High Speed
  • Number of Power Positions 0
  • Number of Signal Positions 74
  • Flammability Rating UL 94V-2
  • Number of Positions 74
  • Wire Size 33
  • Halogen Free No
2328461-1 Sliver, SFF-TA-1002 & NPIO Connectors  1
  • Product Type Connector
  • Connector Type Card-Edge
  • Shell Without
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • PCB Mount Orientation Vertical
  • Number of Positions 280
  • Number of Rows 2
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) 1.1
  • Contact Mating Area Plating Material Thickness .076
  • Contact Mating Area Plating Material Gold
  • Termination Method to Printed Circuit Board Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .6
  • Operating Temperature Range -55 – 85
  • Circuit Application Signal
  • Industry Standard Gen-Z
  • Sliver Family SFF-TA-1002
2821748-1 Sliver & SFF-TA-1002 Cable Assemblies  1
  • Cable Assembly Type Mid-Board Copper
  • Connector Type (End A) Plug
  • Connector Type (End B) Plug
  • Cable Style Ribbon Cable
  • Cable Assembly Category High Speed
  • Number of Signal Positions 32
  • Configuration Double-Ended
  • Data Rate 12
  • Flammability Rating CL2
  • Number of Positions 50
  • Wire Size 33
  • Halogen Free No
  • Cable Assembly Length .5