1987559-1 Solar Distribution Boxes
  • Product Type Junction Box
  • Junction Box Type BiPV
  • Connector Type Slim-Line
  • Connection Style Plug Connector
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Interconnection Type Serial
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Number of Contact Rails 2
  • Foil Termination Method Solder
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Packaging Quantity 100
1987559-2 Solar Distribution Boxes
  • Product Type Junction Box
  • Junction Box Type BiPV
  • Connector Type Slim-Line
  • Connection Style Plug Connector
  • Wire/Cable Type PV Wire
  • Keying Minus-Plus
  • Bypass Diode With
  • Interconnection Type Serial
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Number of Contact Rails 2
  • Foil Termination Method Solder
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size (mm²) 4
  • Wire Size 12
  • Packaging Quantity 100
1-1987559-1 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Plus
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 100
1-1987559-2 Solar Connectors & Adapters  1
  • Connector Type Cable Coupler
  • Connector Style Socket
  • Product Type Connector
  • Keying Minus
  • Contact Finish Silver
  • Contact Base Material CuFe
  • Housing Material Polyphenylene Ether (PPE) + Polystyrene (PS)
  • Housing Color Black
  • Wire Size 12
  • Wire Size 4
  • Packaging Quantity 100
1-293300-0 Plug & Socket Lighting Connector Accessories  1
  • Accessory Type Bus Bar
  • Product Type Accessory
  • Keying Arrangement LV-1
  • Number of Positions 2
  • Voltage 42
  • Flange Without
  • Housing Color Light Gray
1740335-7 Plug & Socket Lighting Connector Accessories
  • Accessory Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Contact Type Pin
  • Wire Range .5 – .75
1740336-7 Plug & Socket Lighting Connector Accessories
  • Accessory Type Contact
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Discrete Wire
  • Contact Type Socket
  • Wire Range .5 – .75
  • Packaging Method Bag
2213129-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Chassis Mount Housing Support
  • Wire/Cable Type SPT-2
  • Product Type Accessory
  • Voltage 250
  • Housing Color White
  • Packaging Method Bag
2213142-2 Plug & Socket Lighting Connectors
  • Connector Style Plug
  • Accessory Type Bridge Connector
  • Product Type Connector
  • Keying Arrangement LV-2
  • Preloaded Yes
  • Voltage 42
  • Contact Type Socket
  • Housing Color White
2213142-3 Plug & Socket Lighting Connectors
  • Connector Style Plug
  • Accessory Type Bridge Connector
  • Product Type Connector
  • Keying Arrangement HV-4
  • Preloaded Yes
  • Voltage 125
  • Contact Type Socket
  • Housing Color White
2213143-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Chassis Mount Housing Support
  • Wire/Cable Type SVT
  • Product Type Accessory
  • Voltage 250
  • Housing Color White
  • Packaging Method Bag
2213211-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Boot
  • Product Type Accessory
  • Housing Color Natural
293225-1 Plug & Socket Lighting Connectors
  • Connector Style Outlet Bridge
  • Product Type Accessory
  • Keying Arrangement HV-4/HV-5
  • Preloaded No
  • Voltage 250
  • Housing Color White
  • Packaging Method Bag
293302-1 Plug & Socket Lighting Connector Accessories
  • Accessory Type Chassis Mount Frame
  • Product Type Accessory
  • Keying Arrangement HV-1
  • Voltage 250
  • Flange With
  • Housing Color White
  • Packaging Method Bag
293647-1 Plug & Socket Lighting Connectors
  • Connector Style Bridge
  • Product Type Connector
  • Keying Arrangement HV-4/HV-5
  • Number of Positions 2
  • Preloaded Yes
  • Voltage 125
  • Contact Type Pin
  • Housing Color White
293649-1 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement HV-4/HV-4 & HV-2
  • Number of Positions 2
  • Voltage 125
  • Housing Color White
  • Comment Serial
293649-2 Plug & Socket Lighting Connectors
  • Connector Style Splitter
  • Product Type Connector
  • Keying Arrangement LV-2/LV-2 & HV-2
  • Number of Positions 2
  • Voltage 125
  • Voltage 42
  • Housing Color White
  • Comment Serial
293654-1 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • Product Type Connector
  • Keying Arrangement HV-2
  • Number of Positions 2
  • Preloaded No
  • Voltage 125
  • Contact Type Socket
  • Mounting Angle 90°
  • Housing Color White
  • Packaging Method Box
293654-2 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • Product Type Connector
  • Keying Arrangement HV-3
  • Number of Positions 2
  • Preloaded No
  • Voltage 125
  • Contact Type Socket
  • Mounting Angle 90°
  • Housing Color White
  • Packaging Method Box
293654-4 Plug & Socket Lighting Connectors
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Style Plug
  • Product Type Connector
  • Keying Arrangement HV-5
  • Number of Positions 2
  • Preloaded No
  • Voltage 125
  • Contact Type Socket
  • Mounting Angle 90°
  • Housing Color White
  • Packaging Method Box