200875-7 Rectangular Connector Hardware
  • Product Type Hardware
  • Strain Relief Without
  • Thread Lead Type Double
  • Material Stainless Steel
  • Screw & Hole Thread Size 4-40
  • Mounting Hardware Nuts and Lockwashers
  • Hardware Type Jackscrew Kit
  • Jackscrew Type Fixed
  • Jackscrew Plating Material Zinc
  • Jackscrew Material Stainless Steel
  • Length 21.51
  • Width 5.6
  • Height 5.6
  • For Use With Mate with Any Turnable Jackscrew Rod
  • Packaging Method Bag
  • Packaging Quantity 100
  • Comment Two required.
6-1634010-0 RF Connectors  1
  • RF Interface MMCX
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Square
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • RF Connector Coupling Mechanism Snap-On
  • Connector Mounting Type Board Mount
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Height Above PC Board 3.8
  • PCB Tail Length 3
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 100
  • Packaging Method Box & Tray
  • Dielectric Material PTFE
  • Comment Packaged in accordance with AMP Spec 107-3275.
207526-7 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 9
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Height 14.35
  • Tail Length 4.6
  • Length 27.69
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 70
207528-7 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 12
  • Number of Rows 4
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 21.34
  • Height 14.35
  • Tail Length 4.6
  • Length 32.51
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 55
207496-9 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 15.49
  • Height 14.35
  • Tail Length 4.6
  • Length 22.61
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box
  • Packaging Quantity 126
207496-7 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 4
  • Number of Rows 2
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Tin
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 15.49
  • Height 14.35
  • Tail Length 4.6
  • Length 22.61
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box
  • Packaging Quantity 126
3-390113-1 SO DIMM Sockets
  • DRAM Type Small Outline (SO)
  • Connector System Cable-to-Board
  • Profile Standard
  • Row-to-Row Spacing 6.2
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Socket
  • Module Orientation Right Angle
  • Number of Positions 144
  • Number of Rows 2
  • Number of Bays 2
  • Number of Keys 1
  • Center Key Offset Left
  • DRAM Voltage 3.3
  • Module Key Type SDRAM
  • Latch Plating Material Tin
  • Latch Material Stainless Steel
  • Ejector Location None
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Gold Flash
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Thickness .25
  • Socket Type Memory Card
  • Socket Style SO DIMM
  • Insertion Style Cam-In
  • PCB Mount Retention Type Hold-Down Post
  • PCB Mount Retention With
  • PCB Mounting Style Surface Mount
  • Connector Mounting Type Board Mount
  • Centerline (Pitch) .8
  • Housing Color Natural
  • Housing Material High Temperature Plastic
  • Stack Height 5.2
  • Operating Temperature Range -55 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method JEDEC Hard Tray
  • Packaging Quantity 12
207524-9 Standard Rectangular Connectors
  • Header Type Unshrouded
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Row-to-Row Spacing 5
  • Connector & Contact Terminates To Printed Circuit Board
  • Boxmount No
  • Connector Type Header
  • Connector Configuration Square Grid
  • PCB Mount Orientation Vertical
  • Number of Positions 6
  • Number of Rows 3
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Plating Material Gold
  • Contact Current Rating (Max) 7.5
  • Tail Plating Thickness 3.81
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Matrix
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Contact Retention With
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Width 15.49
  • Height 14.35
  • Tail Length 4.6
  • Length 27.69
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box
  • Packaging Quantity 98
207613-6 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Connector Configuration Inline
  • PCB Mount Orientation Vertical
  • Number of Positions 10
  • Number of Rows 1
  • Operating Voltage 600
  • Operating Voltage 600
  • Contact Current Rating (Max) 7.5
  • Tail Plating Material Tin
  • Contact Type Socket
  • Contact Layout Inline
  • Contact Transmits (Typical) Signal (Data)
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Locking Latch
  • PCB Mount Retention With
  • PCB Mount Retention Type Mounting Hole
  • Housing Material Nylon
  • Housing Color Red
  • PCB Thickness (Recommended) 1.6
  • Tail Length 4.72
  • Operating Temperature Range -55 – 130
  • For Use With Receptacle Housing
  • UL Flammability Rating UL 94V-0
  • VDE Tested Yes
  • UL Rating Certified
  • UL File Number E28476
  • CSA File Number LR16455
  • Agency/Standard CSA
  • Packaging Method Box & Tray
  • Packaging Quantity 50
2-212810-0 Rectangular Power Connectors
  • Product Type Connector Assembly
  • Housing Type Receptacle
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Contact Type Socket
  • Number of Positions 34
  • PCB Mount Orientation Right Angle
  • Contact Retention With
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Termination Method to Wire & Cable Solder
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3.05
  • Screw & Hole Thread Size 6-32 UNC-2A
  • PCB Mount Retention Type Mounting Bracket
  • PCB Mount Retention With
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Contact Retention Type Locking Spring
  • Mating Alignment With
  • Mating Alignment Type Guide Hole
  • Strain Relief Without
  • Mating Retention With
  • Mating Retention Type Jackscrews - Fixed
  • UL Flammability Rating UL 94V-0
  • Housing Color Black
  • Length 50.8
  • Height 19.05
  • Width 23.24
  • Operating Temperature Range -55 – 105
  • Shielded No
  • Circuit Application Signal
  • Packaging Method Box & Tray
  • Packaging Quantity 12
  • For Use With Standard Connectors