CAT-SIMAFLEX Mechanical Connectors  1
ANSI/NEMA CC1-2009 IEC 62271-1
  • Technology Bolted Connector
  • Material Aluminum Alloy
  • Product Family Simel
  • Number of Contact Bolts 2 – 6
  • Voltage Class ≤ 550
  • Conductor Material Aluminum Alloy
  • Conductor Type Flexible Conductor
  • Inside Diameter 15 – 60.5
  • Conductor Range 140 – 2000
  • Conductor Cross-Section 140 – 2000
  • Palm Hole Diameter 10 – 18
  • Bolt Head Size (Across Flats) 17
  • Stud Size 20 – 60
  • Indoor Use Yes
  • Outdoor Use Yes
  • Free of Lead, Cadmium, Heavy Metals Yes
  • NEMA Spacing (2-Hole) Yes
  • REACH Compliance Yes
  • Standards ANSI C119.4
  • Product Availability AMERICAS