CAT-P592-R472A Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Restriction
  • Stud Size #0
  • Shape Code RING-041
  • Barrel Style Long
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle 90°
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Weight per Piece 1.495
  • Terminal & Splice Type Multiple Stud
  • Terminal Type Hook Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .46
  • Wire Size 10
  • Wire Size .1 – .4
  • Wire Insulation Diameter (Max) 1.41
  • Wire Insulation Diameter .105 – .14
  • Wire Size 202 – 509
  • Aluminum Wire Size 16 – 14
  • Aluminum Wire Size .326 – 1.309
  • Barrel Inside Diameter 2.66
  • Material Thickness .46
  • Overall Length 1.296
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box & Carton
  • Packaging Quantity 100
  • Barrel Color Blue
CAT-P592-SP118 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #0
  • Shape Code SPADE-020
  • Discrete Wire Type Solid or Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal & Splice Type Spade Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 1.7
  • Tongue Thickness .5
  • Wire Size 12 – 10
  • Wire Size .12 – .24
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.413
  • Wire Size 202 – 810
  • Barrel Inside Diameter .711
  • Material Thickness .69
  • Overall Length 14.96
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 500
  • Barrel Color Yellow
CAT-P592-R472 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Copper
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Discrete Wire Type Stranded
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Insulation Support Sleeve Material Copper
  • Insulation Material PVF2
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material PVF2
  • Insulation Sleeve Color Natural
  • Stripe Color Yellow
  • Plating Thickness 2.54
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.36
  • Tongue Thickness .69
  • Wire Size 12 – 10
  • Wire Size .12 – .24
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter .81 – 2.08
  • Wire Size 202 – 509
  • Barrel Inside Diameter 2.4
  • Material Thickness .69
  • Overall Length 17.07
  • Barrel Inside Diameter (Min) 5.96
  • Operating Temperature Range 150
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 500
  • Comment Brazed Body
  • Barrel Color Natural
CAT-P592-L853 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-028
  • Barrel Style Standard
  • Discrete Wire Type Solid or Stranded
  • Terminal Angle 90°
  • Voltage (Max) 300
  • Body Style Long
  • Plating Material Phosphor Bronze
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal & Splice Type Spring Spade
  • Terminal Type Spring Spade
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .457
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .457
  • Overall Length 17.25
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-P592-SH816 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-028
  • Barrel Style Standard
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Body Style Short
  • Plating Material Phosphor Bronze
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Terminal & Splice Type Spring Spade
  • Terminal Type Spring Spade
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 2.84
  • Tongue Thickness .457
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .457
  • Overall Length 17.247
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-P592-F766 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Shape Code WIRE PIN-003
  • Insulation Color Blue
  • Plating Material Copper
  • Double Wire No
  • Insulation Sleeve Material Nylon
  • Terminal Type Wire Pin
  • Terminal Orientation Straight
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Wire Insulation Diameter (Max) 2.08
  • Accepts Wire Insulation Diameter Range 2.92 – 4.31
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Size 493 – 3158
  • Barrel Inside Diameter 4.3
  • Overall Length 18.2
  • DIN Wire Size .14 – .35
  • Heavy Duty No
  • Packaging Method Box
  • Barrel Color Yellow
CAT-P592-F614 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code SPADE-024
  • Barrel Style Standard
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Weight per Piece .97
  • Terminal & Splice Type Spade Tongue
  • Terminal Type Hook Tongue
  • Terminal Orientation Flanged
  • Wire Insulation Support With
  • Stud Diameter 2.18
  • Tongue Thickness .457
  • Wire Size 12 – 10
  • Wire Size .12 – .4
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Material Thickness .457
  • Overall Length 16.48
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 5000
  • Barrel Color Blue
CAT-P592-T116 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Sealable No
  • Insulated Yes
  • Support Style Insulation Support
  • Insulation Color Red
  • Plating Material Copper
  • Sleeve Material Nylon
  • Insulation Material Nylon
  • Terminal & Splice Type Tab
  • Terminal Type Pin
  • Tab Thickness .78
  • Terminal Orientation Straight
  • Wire Insulation Support With
  • Tab Width 3.96
  • Wire Insulation Diameter (Max) 3.56
  • Accepts Wire Insulation Diameter Range 2.67 – 3.56
  • Wire Size 12 – 10
  • Wire Size .25 – 1.6
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 2.7 – 3.6
  • Material Thickness .78
  • Overall Length 20.54
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Connects To Tab
  • Packaging Method Box
  • Packaging Quantity 1000
  • Barrel Color Red
CAT-P592-H763 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code RING-092
  • Barrel Style Long
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Copper
  • Weight per Piece .945
  • Terminal & Splice Type Hook Tongue
  • Terminal Type Hook Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 3.51
  • Tongue Thickness .79
  • Wire Size 16 – 14
  • Wire Size .26 – 1.65
  • Wire Insulation Diameter (Max) 3.56
  • Wire Insulation Diameter 2.67 – 3.56
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 3.68
  • Material Thickness .79
  • Overall Length 19.05
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 5000
  • Barrel Color Blue
CAT-P592-SL56 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #6
  • Shape Code Slotted Ring-001
  • Discrete Wire Type Solid or Stranded
  • Terminal Features Slotted
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Copper
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Weight per Piece .294
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 3.68
  • Tongue Thickness .5
  • Wire Size 12 – 10
  • Wire Size .1 – .41
  • Wire Insulation Diameter (Max) 2.08
  • Wire Insulation Diameter 1.27 – 2.08
  • Wire Size 202 – 810
  • Barrel Inside Diameter 3.68 – 3.73
  • Material Thickness .5
  • Overall Length 18.26
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Yellow
CAT-P592-R2456 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code RING-055
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Type Pre-Insulated
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Blue
  • Inspection Slot No
  • Terminal & Splice Type Rectangular Tongue
  • Terminal Type Rectangular Tongue
  • Terminal Orientation Offset
  • Military Part Class Class I
  • Wire Insulation Support With
  • Stud Diameter 2.36
  • Tongue Thickness .787
  • Wire Size 12 – 10
  • Wire Size .3 – 1.42
  • Wire Insulation Diameter (Max) 3.18
  • Wire Insulation Diameter 2.0512 – 3.2051
  • Wire Size 509 – 3260
  • Barrel Inside Diameter 4.39
  • Material Thickness .79
  • Overall Length 18.47
  • Operating Temperature Range -40 – 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Box
  • Packaging Quantity 1000
  • Barrel Color Blue
CAT-P592-SH93 Crimp Wire Pins, Tabs & Ferrules  1
  • Barrel Type Closed Barrel
  • Wire/Cable Type Discrete Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Insulation Color Light Blue
  • Plating Material Brass
  • Insulation Material Nylon
  • Double Wire No
  • Terminal Type Shur-Plug Receptacle
  • Pin Diameter 3
  • Terminal Orientation Straight
  • Bullet Terminal Without
  • Wire Insulation Support With
  • Tab Width 20.07
  • Wire Insulation Diameter (Max) 2.99
  • Wire Size 16 – 14
  • Wire Size .5 – 1.31
  • Wire Size 2050 – 5180
  • Overall Length 20.07
  • Heavy Duty No
  • Packaging Method Box
  • Packaging Quantity 2500
  • Barrel Color Blue
CAT-P592-OF29 Rings & Spades  1
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Restriction
  • Stud Size #10
  • Shape Code RING-060
  • Barrel Style Standard
  • Number of Holes 1
  • Terminal Angle Straight
  • Voltage (Max) 300
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Sleeve Material Nylon
  • Insulation Sleeve Color Red
  • Stripe Color Red
  • Inspection Slot No
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 3.51
  • Tongue Thickness .78
  • Wire Size 16 – 14
  • Wire Size .26 – 1.65
  • Wire Insulation Diameter (Max) 2.79
  • Wire Insulation Diameter .97 – 2.79
  • Wire Size 509 – 3260
  • Material Thickness .84
  • Overall Length 23.01
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 1000
  • Barrel Color Red
CAT-P592-K742 Knife Disconnects  1
  • Sealable No
  • Insulated Yes
  • Body Plating Material Copper
  • Insulation Sleeve Material Nylon
  • Terminal & Splice Type Knife Disconnect
  • Wire Insulation Support With
  • Accepts Wire Insulation Diameter Range 2.67 – 3.56
  • Wire Insulation Diameter (Max) 3.18
  • Operating Temperature (Max) 105
  • Packaging Quantity 1
  • Packaging Method Box
  • Barrel Color Blue
1-331456-0 Rings & Spades
  • Sealable No
  • Barrel Type Closed Barrel
  • Wire/Cable Type Regular Wire
  • Insulated Yes
  • Support Style Insulation Support
  • Stud Size #10
  • Shape Code RING-047
  • Barrel Style Standard
  • Discrete Wire Type Stranded
  • Terminal Features Sheared
  • Number of Holes 1
  • Terminal Angle Straight
  • Plating Material Copper
  • Insulation Material Nylon
  • Insulation Sleeve Color Yellow
  • Inspection Slot No
  • Weight per Piece 7.233
  • Terminal & Splice Type Ring Tongue
  • Terminal Type Ring Tongue
  • Terminal Orientation Offset
  • Wire Insulation Support With
  • Stud Diameter 5
  • Tongue Thickness 1.22
  • Wire Size 4
  • Wire Size 16.8 – 26.7
  • Wire Insulation Diameter (Max) 9.7
  • Wire Insulation Diameter 9.7
  • Wire Size 33100 – 52600
  • Material Thickness 1.22
  • Overall Length 34.95
  • Operating Temperature Range 105
  • Heavy Duty No
  • Government Qualified No
  • Packaging Method Loose Piece
  • Packaging Quantity 100
  • Barrel Color Yellow
282836-6 PCB Terminal Blocks  1
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 6
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Closed End Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 13.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 13.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 1.3
  • PCB Tail Length 3.5
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Comment 10A Field Wiring
284506-4 PCB Terminal Blocks  1
  • Block Type Stacking Plug
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Wire Protection With
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 11
  • Voltage 300
  • Interlock Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 11
  • Contact Mating Area Plating Material Tin
  • Mounting Angle Right Angle
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M2
  • Centerline (Pitch) 3.5
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 2
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 150
1-282834-0 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Stacking
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 10
  • Number of Rows 1
  • Wire Entry Angle Side
  • Stacked Levels Without
  • Closed End Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 10
  • Voltage 150
  • Interlock Without
  • Contact Base Material Brass
  • Contact Current Rating (Max) 10
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M1.6
  • Centerline (Pitch) 2.54
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 1.3
  • PCB Tail Length 3.4
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
  • Packaging Quantity 100
  • Packaging Method Box
1546074-4 PCB Terminal Blocks  1
  • Header Type Header Only
  • Block Type Stacking w/interlock
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Wire Protection With
  • Number of Positions 4
  • Number of Rows 1
  • Wire Entry Angle 35°
  • Threaded Flange Without
  • Stacking Configuration Side Stackable
  • Current Rating (Max) 17.5
  • Voltage 300
  • Interlock With
  • Contact Base Material Brass
  • Contact Current Rating (Max) 17.5
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Straight
  • Screw Flange Without
  • Screwless Terminal Block No
  • Screw Plating Material Nickel
  • Screw Material Brass
  • Screw Size M3
  • Centerline (Pitch) 5.08
  • Housing Material PA 66
  • Housing Color Black
  • Wire Range .05 – 3
  • PCB Tail Length 3.8
  • Operating Temperature Range -40 – 110
  • Circuit Application Power & Signal
284512-5 PCB Terminal Blocks  1
  • Header Type Shrouded
  • Block Type PCB Mount
  • Connector Style Header
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Printed Circuit Board
  • Number of Positions 5
  • Number of Rows 1
  • Threaded Flange Without
  • Closed End With
  • Current Rating (Max) 11
  • Voltage 300
  • Interlock Without
  • Contact Base Material Phosphor Bronze
  • Contact Current Rating (Max) 11
  • Contact Mount Through Hole
  • Contact Mating Area Plating Material Tin
  • Connector Mounting Type Board Mount
  • Mounting Angle Right Angle
  • Screw Flange Without
  • Screwless Terminal Block No
  • Mating Angle 90°
  • Centerline (Pitch) 3.5
  • Housing Material PA 66
  • Housing Color Green
  • Wire Range .05 – 2
  • PCB Tail Length 3.4
  • Operating Temperature Range -40 – 105
  • Circuit Application Power & Signal
  • Packaging Quantity 150
  • Packaging Method Carton