801X-01 Plug & Play Accelerometers  1
  • Accelerometer Type IEPE
  • Sensor Type AC Response Plug & Play Accelerometers
  • Electrical Connection 2-Pin Connector
  • Full Scale Output Voltage ±5
  • Excitation Voltage 18 – 30
  • Excitation Current 2 – 10
  • Frequency Response 0.5-7000 to 0.5-18000
  • Number of Axes 1
  • Weight 93
  • Material Stainless Steel
  • Mounting Type Stud
  • Operating Temperature Range -55 – 125
  • Acceleration Range (±) 10
  • Sensitivity 10 mV/g
  • Nonlinearity ±1