CAT-AM706-T273 Automotive, Truck, Bus, & Off-Road Terminals  1
  • Sealable No
  • Primary Locking Feature Clean Body
  • Wire Type Copper
  • Receptacle Style 180°
  • Seal Type Family Seal
  • Crimp Type F-Crimp
  • Typical Current Rating 4
  • Terminal & Splice Style Receptacle
  • Mating Tab Width 1.5
  • Mating Tab Thickness .6
  • Interface Plating Gold (Au)
  • Contact Termination Area Plating Material Tin (Sn)
  • Termination Method Crimp
  • Wire Size .35
  • Wire Size Search 14
  • Wire Size Search .35
  • Wire Insulation Diameter 1.9 – 3
  • Operating Temperature Range -40 – 130
  • Agency/Standard LV 214
  • Packaging Quantity 4000
  • Packaging Method Reel
  • Terminal Transmits 0 – 24 A (Low Power)
1-1801178-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.65
  • Width 35.05
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
284556-1 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief No
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 24
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PA GF
  • Mating Tab Width 1.5
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 4
  • Height 34.9
  • Width 22.6
  • Length 22.7
  • Operating Temperature Range -40 – 140
  • Circuit Application Signal
  • Degree of Protection IP54K
  • Packaging Method Bag
  • Packaging Quantity 100
  • Connector Position Assurance Capable Yes
  • Serviceable No
1801155-5 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 6
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1801467-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 6
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1-1801155-5 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 180 (In-Line)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 4.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1-1801175-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-3 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Gray
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Yellow
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-5 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Green
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-6 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Brown
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801175-7 Automotive, Truck, Bus, & Off-Road Housings
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 2
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color White
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.85
  • Width 35.05
  • Length 18
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801178-1 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Black
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.65
  • Width 35.05
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801178-2 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Blue
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.65
  • Width 35.05
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801178-4 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Yellow
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.65
  • Width 35.05
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801178-5 Automotive, Truck, Bus, & Off-Road Housings  1
  • Connector Style Housing for female terminals
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Hybrid Connector No
  • Primary Locking Feature Integrated in Housing
  • Strain Relief Add By Accessory
  • Number of Positions 3
  • Number of Rows 1
  • Nominal Voltage Architecture 12
  • Operating Voltage 16
  • Color Green
  • Cable Exit Angle 180°
  • Body Material PBT GF
  • Mating Tab Width .64
  • Mounting Feature Without
  • Polarized Yes
  • Terminal Position Assurance Yes
  • Centerline (Pitch) 3.33
  • Height 19.65
  • Width 35.05
  • Length 21.33
  • Operating Temperature Range -40 – 150
  • Circuit Application Signal
  • Degree of Protection IP69K
  • UL Flammability Rating UL 94-HB
  • Connector Position Assurance Capable Yes
  • Serviceable Yes
1-1801356-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 4.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1-1801466-1 Automotive Connector Caps & Covers
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 4.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes
1-1801466-2 Automotive Connector Caps & Covers  1
  • Accessory Type Cover - Cable Exit
  • Strain Relief With
  • Connector System Wire-to-Board
  • Number of Positions 2
  • Cable Exit Angle 90 (Right Angle)
  • Color Black
  • Material PA
  • Cable Bundle Diameter 4.5
  • Operating Temperature Range -40 – 120
  • UL Flammability Rating UL 94-HB
  • Packaging Method Box
  • Serviceable Yes