227677-1 RF Connectors  1
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Board
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Port Configuration Single Port
  • Number of Positions 1
  • PCB Mount Orientation Right Angle
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Printed Circuit Board Through Hole
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention With
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Height Above PC Board 15.88
  • PCB Tail Length 4.11
  • Mounting Post Length 3.48
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Tube
  • Dielectric Material Polymethylpentene
  • Comment If an Insulating Bushing is required, see Part Number 330620.
  • Grade Commercial