35-210-141-R Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-210-141-R 35-210-141-R
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-213-151-R Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-213-151-R 35-213-151-R
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-514-231-R-901 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-514-231-R-901 35-514-231-R-901
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-413-151-R Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-413-151-R 35-413-151-R
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 400
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-221-100-R Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-221-100-R 35-221-100-R
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
CAT-AL8-KSDRSC Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. KISSLING Series DS Rotary Switch CT CAT-AL8-KSDRSC
active
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Selector
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 5
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Through Hole
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic
CAT-AL8-KSDRSS Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. KISSLING Series DS Rotary Switch Socket CAT-AL8-KSDRSS
active
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type 2 Poles
  • Angle of Throw 22.5
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 1
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic
35-314-131-S-902 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-314-131-S-902 35-314-131-S-902
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-511-100-R Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-511-100-R 35-511-100-R
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-524-231-GE-A2-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnect. 35-524-231-GE-A2-900 35-524-231-GE-A2-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-524-231-S-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-524-231-S-900 35-524-231-S-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-524-231-R-A2-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Batt Disconnector 35-524-231-R-A2-900 35-524-231-R-A2-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-314-131-S-901 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-314-131-S-901 35-314-131-S-901
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-414-131-S-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-414-131-S-900 35-414-131-S-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 400
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-301 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-301 35-301
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 300
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-505-A Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-505-A 35-505-A
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-524-231-R-905 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-524-231-R-905 35-524-231-R-905
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic
35-524-231-GE-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-524-231-GE-900 35-524-231-GE-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-514-231-R-A5-901 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Batt. Disconnector 35-514-231-R-A5-901 35-514-231-R-A5-901
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type Single Pole
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 500
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
35-224-131-S-900 Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. Battery Disconnector 35-224-131-S-900 35-224-131-S-900
active
  • Actuator Style Lever
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch No
  • Code Type 2 Poles
  • Angle of Throw 90
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 2
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Contact Current Rating 200
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Straight
  • Rotary Switch Housing Material Thermoplastic