164P2B11 Rotary Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. 164P2B11=RECT 2-POS SELECT INO 164P2B11
active
  • Illuminated No
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Selector
  • Sealed Rotary Switch No
  • Code Type Industrial Rotary
  • Angle of Throw 90
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Actuators Single
  • Panel Cutout Size 16 (Diameter)
  • Operating Function Maintained
  • Number of Rotary Switch Positions 2
  • Number of Switches 2
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 5
  • Rotary Switch Contact Mating Area Plating Material Gold
  • Contact Base Material Silver Clad
  • Type of Contact 1 NO & 1 NC
  • Rotary Switch Mounting Type Panel
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic
  • Oil-Tight No
  • Packaging Method Box & Carton
164P2B22 Rotary Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. 164P2B22=RECT 2-POS SELECTOR 2 164P2B22
active
  • Illuminated No
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Selector
  • Sealed Rotary Switch No
  • Code Type Industrial Rotary
  • Angle of Throw 90
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Actuators Single
  • Panel Cutout Size 16 (Diameter)
  • Operating Function Maintained
  • Number of Rotary Switch Positions 2
  • Number of Switches 2
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 5
  • Rotary Switch Contact Mating Area Plating Material Gold
  • Contact Base Material Silver Clad
  • Type of Contact 2 NO & 2 NC
  • Rotary Switch Mounting Type Panel
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic
  • Oil-Tight No
164P3B22 Rotary Switches
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. 164P3B22=RECT 3-POS CTR OFF 2N 164P3B22
active
  • Illuminated No
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Selector
  • Sealed Rotary Switch No
  • Code Type Industrial Rotary
  • Angle of Throw 90
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Actuators Single
  • Panel Cutout Size 16 (Diameter)
  • Operating Function Maintained, Center-Off
  • Number of Rotary Switch Positions 3
  • Number of Switches 3
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 5
  • Rotary Switch Contact Mating Area Plating Material Gold
  • Contact Base Material Silver Clad
  • Type of Contact 2 NO & 2 NC
  • Rotary Switch Mounting Type Panel
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic
  • Oil-Tight No
  • Packaging Method Box & Carton