CAT-AL8-KSDRSS Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. KISSLING Series DS Rotary Switch Socket CAT-AL8-KSDRSS
active
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Rotary
  • Sealed Rotary Switch Yes
  • Code Type 2 Poles
  • Angle of Throw 22.5
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 1
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Surface Mount
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic
CAT-AL8-KSDRSC Rotary Switches  1
PRODUCT
  1. Relays, Contactors & Switches
  2. Rotary Switches
  1. KISSLING Series DS Rotary Switch CT CAT-AL8-KSDRSC
active
  • Actuator Style Short Handle Selector
  • Switch Style Rotary
  • Rotary Switch Type Selector
  • Sealed Rotary Switch Yes
  • Code Type Single Pole
  • Number of Rotary Switch Positions 1
  • Number of Decks 1
  • Number of Switches 1
  • Rotary Switch Voltage Rating 32
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating 5
  • Contact Base Material Silver Clad Copper
  • Rotary Switch Mounting Type Through Hole
  • Rotary Switch Mounting Angle Vertical
  • Rotary Switch Housing Material Thermoplastic