1-1825008-4 Rotary Switches
  • Illuminated No
  • Actuator Style Wheel
  • Switch Style Rotary
  • Rotary Switch Type Rotary DIP
  • Sealed Rotary Switch No
  • Code Type BCD
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Rotary Switch Positions 10
  • Number of Switches 10
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating .4
  • Rotary Switch Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Termination Style Printed Circuit Board
  • Rotary Switch Mounting Type Through Hole
  • Rotary Switch Mounting Angle Right Angle
  • Rotary Switch Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0
1-1825008-6 Rotary Switches
  • Illuminated No
  • Actuator Style Wheel
  • Switch Style Rotary
  • Rotary Switch Type Rotary DIP
  • Sealed Rotary Switch No
  • Code Type Hexadecimal
  • Product Type Switch
  • Removable Tape Seal Without
  • Number of Rotary Switch Positions 16
  • Number of Switches 16
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Voltage Rating 20
  • Rotary Switch Contact Current Rating .4
  • Rotary Switch Contact Mating Area Plating Material Gold Flash
  • Contact Base Material Copper Alloy
  • Solder Tail Contact Plating Gold Flash over Nickel
  • Termination Style Printed Circuit Board
  • Rotary Switch Mounting Type Through Hole
  • Rotary Switch Mounting Angle Right Angle
  • Rotary Switch Housing Material Thermoplastic
  • Centerline 2.54
  • Oil-Tight No
  • UL Flammability Rating UL 94V-0