5-1634516-1 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Hexagonal
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Belden 9907
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Single Pack
  • Dielectric Material Polyphthalamide
  • Additional Features Hardware Included
  • Grade Commercial
1-1337433-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Straight
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 5021D1331
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Military Style Number UG-1804/U
  • Flange and Thread Material Brass
1-1478148-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type KX 15
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Military Style Number UG-909/U
  • Flange and Thread Material Brass
1-1478213-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Flange Diameter 21
  • Panel Cutout 15.9 x 13.5mm Double D-Shape
  • Recommended Panel Thickness 9.5
  • Cable Type KX 4
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Grade Commercial
  • Flange and Thread Material Brass
1-1337434-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Straight
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 5021D1331
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Military Style Number UG-1804/U
  • Flange and Thread Material Brass
1-1337435-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 9524A1311
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Military Style Number UG-1808/U
  • Flange and Thread Material Brass
1-1337436-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation Straight
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • Mating Retention Type Threaded
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 9524A1311
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Military Style Number UG-1808/U
  • Flange and Thread Material Brass
1-1337548-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 5026A1318
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Bag
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Flange and Thread Material Brass
1-1337625-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type O-Ring
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Bulkhead
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Flange Diameter 21
  • Panel Cutout 15.9 x 13.5mm Double D-Shape
  • Recommended Panel Thickness 9.5
  • Cable Type KX 15
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Commercial
  • Flange and Thread Material Brass
1-1478413-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Shape Hexagonal
  • Body Insulation Without
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Clamp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Belden 9907
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Individual
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Flange and Thread Material Brass
1-1634006-0 RF Connectors
  • RF Interface MMCX
  • RF Connector Style Jack
  • Connector System Cable-to-Cable
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Finish Plated
  • Body Plating Material Gold
  • Body Shape Circular
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Beryllium Copper
  • Termination Method to Wire & Cable Solder & Clamp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Snap-On
  • RF Contact Captivation Method Solder
  • Detent Without
  • Flange Diameter 6
  • Panel Cutout 4.9 x 4.5 D-Shape
  • Flats Dimension 6.0 A/F
  • Cable Type Raychem 5030A1424
  • Operating Temperature Range -55 – 155
  • Operating Frequency 6
  • Packaging Quantity 50
  • Packaging Method Tray
  • Dielectric Material PTFE
  • Grade Professional
  • Flange and Thread Material Brass
5-1634516-5 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Finish Plated
  • Body Plating Material Nickel
  • Body Shape Hexagonal
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type KX 25
  • Operating Temperature Range -55 – 85
  • Operating Frequency 2
  • Packaging Method Single Pack
  • Dielectric Material Polyphthalamide
  • Additional Features Hardware Included
  • Grade Commercial
5-1814802-3 RF Connectors
  • RF Interface TNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Zinc
  • Body Plating Material Nickel
  • Body Shape Circular
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Phosphor Bronze
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Lockwasher and Nut
  • PCB Mount Retention Without
  • RF Connector Coupling Mechanism Threaded
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • RF Connector Mated Outer Diameter (Approximate) 16.256
  • Recommended Panel Thickness 5.5
  • Cable Type RG 58
  • Operating Temperature Range -55 – 85
  • Operating Frequency 4
  • Packaging Method Box
  • Dielectric Material Delrin
  • Gasket Material Silicone Rubber
1-1337549-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation Straight
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type Raychem 7530A1314
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Grade Professional
  • Flange and Thread Material Brass
1-1478094-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type BT3002
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material Brass
1-1478098-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 75
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Nickel
  • Body Insulation With
  • Crimp Type Hex
  • RF Connector Center Contact Plating Material Gold
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type BT2002
  • Operating Temperature Range -65 – 165
  • Operating Frequency 2
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Nickel
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material Brass
1-1478141-0 RF Connectors
  • RF Interface BNC
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Body Insulation With
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • Termination Method to Wire & Cable MIL-Clamp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Bayonet
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent With
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 14.529
  • Panel Cutout 12 x 12.9mm D-Shape
  • Recommended Panel Thickness 2 – 5
  • Cable Type KX 22A
  • Operating Temperature Range -65 – 165
  • Operating Frequency 4
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Mild Steel
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Coupling Nut Material Brass
  • Grade Professional
  • Flange and Thread Material Brass
1-1478211-0 RF Connectors
  • RF Interface N Type
  • RF Connector Style Jack
  • Connector System Cable-to-Panel
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connector Seal Type Gasket
  • Port Configuration Single Port
  • Number of Positions 1
  • Number of Coaxial Contacts 1
  • Impedance 50
  • Cable Connector Orientation Straight
  • Body Material Brass
  • Body Plating Material Silver
  • Crimp Type Hex
  • Ferrule Plating Material Silver
  • RF Connector Center Contact Plating Material Silver
  • RF Connector Center Contact Material Brass
  • RF Connector Contact Configuration Captivated Contacts
  • Ferrule Material Annealed Copper
  • Termination Method to Wire & Cable Crimp
  • Panel Mount Feature Type Hex Nut
  • RF Connector Coupling Mechanism Threaded
  • Connector Mounting Type Panel
  • RF Contact Captivation Method Mechanical
  • Detent Without
  • Panel Attachment Style Rear Mount
  • RF Connector Mated Outer Diameter (Approximate) 19.05
  • Flange Diameter 21
  • Panel Cutout 15.9 x 13.5mm Double D-Shape
  • Recommended Panel Thickness 9.5
  • Cable Type KX 13
  • Operating Temperature Range -65 – 165
  • Operating Frequency 11
  • Packaging Quantity 50
  • Packaging Method Box
  • Dielectric Material PTFE
  • Lockwasher Material Brass
  • Lockwasher Plating Material Silver
  • Gasket Material Silicone Rubber
  • Grade Commercial
  • Flange and Thread Material Brass
2067703-1 Microminiature & Nanominiature D Connectors  1
  • Connector Style Plug
  • Connector System Cable-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Number of Positions 51
  • Contact Current Rating (Max) 3
  • Mounting Hardware Cap Screw
  • Centerline (Pitch) 1.27
  • Operating Temperature Range -55 – 125
  • Circuit Application Signal
6-1532245-3 Microminiature & Nanominiature D Connectors
  • Connector Style Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Product Type Connector
  • Wire Type Stranded
  • Number of Positions 27
  • Preloaded Yes
  • Lead Length 1016
  • Shell Plating Material Cadmium
  • Contact Base Material Beryllium Copper
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Mounting Hardware Jackpost Assembly