1546413-3 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. ETHERNET RJ-45 BLKHD PASSTHRU 1546413-3
active
IEC 61076-3-106
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Grounding Options PCB Ground
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Seal Material Vition Rubber
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Mating Area Plating Material Thickness .76
  • Screw & Hole Thread Size 1-14
  • Connector Mounting Type Panel Mount
  • Housing Material Acrylonitrile-Butadiene-Styrene(ABS)
  • Operating Temperature Range -20 – 80
  • Shielded Yes
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Package
  • Coupling Nut Base Material Acrylonitrile-Butadiene-Styrene (ABS)
1986280-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. Receptacle Kit and Cover ODVA Ethernet 1986280-1
active
IEC 61076-3-106
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern RJ45
  • Seal Material Elastomer
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Panel Mount
  • Housing Color Black
  • Housing Material Polyester
  • Operating Temperature Range -40 – 85
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Box
  • Coupling Nut Base Material Brass
1903526-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. IE RJ45 CONNECTOR IP20 4POS 180DEG 1903526-1
active
IEC 60603-7-5
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Panel Mount
  • Housing Material Nylon
  • Wire Size .3 – .4
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5
  • Packaging Quantity 1
  • Packaging Method Box & Tray
  • Cable Entry Straight
1827585-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 MODULAR JACK ASSY H 8P 1827585-1
active
  • Connector Product Type Connector Assembly
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Panel Ground Location Top and Side
  • Shield Material Phosphor Bronze
  • Shield Plating Material Tin over Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Top Left) Clear
  • LED Color (Top Right) Clear
  • LED Lightpipe Material High Temperature Thermoplastic
  • LED Lightpipe Color Clear
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 2.54
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Post & Tail Length 3
  • Panel Mount Feature With
  • Connector Mounting Type Board Mount
  • Mating Entry Location Side
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material High Temperature Thermoplastic
  • PCB Thickness (Recommended) 1.6
  • Connector Height 13.44
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Method Box & Tray
1546414-4 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. ETHRNT RJ-45 BLKHD PASSTHRU12" 1546414-4
active
IEC 61076-3-106
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Seal Material Nitrile Rubber
  • Modular Jack Latch Orientation Standard - Latch Down
  • Contact Current Rating (Max) 1.5
  • Screw & Hole Thread Size 1-14 UNC
  • Connector Mounting Type Panel Mount
  • Housing Material Acrylonitrile-Butadiene-Styrene
  • Wire Size 26
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Package
  • Additional Features Category 5 Cable
1-1546409-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. ETHERNET RECEPTACL W/PC BOARD 1-1546409-1
active
IEC 61076-3-106
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Seal Material Nitrile Rubber
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • Contact Current Rating (Max) 1.5
  • Screw & Hole Thread Size 1-14 UNC
  • Connector Mounting Type Panel Mount
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Bag & Box
1-1546411-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. ETHERNET RCPT W/PC BRD & CBL 1-1546411-1
active
IEC 61076-3-106
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A
  • Seal Material Nitrile Rubber
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • Contact Current Rating (Max) 1.5
  • Screw & Hole Thread Size 1-14 UNC
  • Connector Mounting Type Panel Mount
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Package
  • Additional Features Category 5 Cable
1-2301994-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 JACK INT.MAG. 1GB LED 1X1 INV (LOW) 1-2301994-1
active
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 4
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Low
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) Green/Orange
  • LED Color (Top Right) Yellow
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 0
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 11.3
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
1986172-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. PASSTHROUGH SHIELDED RECPT ASSY 1986172-1
active
IEC 60603-7-5
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Sealable Yes
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 1
  • Number of Loaded Positions 1
  • Contact Current Rating (Max) 1.5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Housing Material 6/6 Nylon
  • Operating Temperature Range -40 – 85
  • Shielded Yes
  • Circuit Application Power, Signal & High Speed Data
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Bag
1987004-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 PLUG,PUSH-PULL,ASSY,C AT5 ,SHIELDED 1987004-1
active
IEC 61076-3-117
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Panel Mount
  • Housing Color Green Blue
  • Housing Material Lexans
  • Wire Size .3 – .4
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP67
  • Performance Category Cat 5
  • Packaging Quantity 10
  • Packaging Method Bag
  • Additional Features Category 5 Cable
  • Cable Entry Straight
1987004-2 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 PLUG,PUSH-PULL,ASSY,C AT5 ,SHIELDED 1987004-2
active
IEC 61076-3-117
  • Compatible With Discrete Wire Type Stranded
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Board
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 1
  • Number of Loaded Positions 1
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.02
  • Housing Color Green Blue
  • Housing Material Lexans
  • Wire Size .12 – .15
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP67
  • Performance Category Cat 5
  • Packaging Quantity 50
  • Packaging Method Bag
  • Additional Features Category 5 Cable
  • Cable Entry Straight
1987236-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 CONNECTOR IP20 45 DEG., INDUSTRIAL 1987236-1
active
IEC 60603-7-5
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Compatible With Wire & Cable Type Discrete Wire
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 4
  • Number of Loaded Positions 4
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Nickel
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Panel Mount
  • Housing Material Polycarbonate GF
  • Wire Size .3 – .4
  • Wire Size 22
  • Operating Temperature Range -40 – 70
  • Shielded No
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Carton
  • Cable Entry 45°
1987328-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 COMMON CORE, 4x2 POS. 1987328-1
active
IEC 60603-7-5
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Wire & Cable
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern RJ45
  • Shield Material Copper Alloy
  • Shield Plating Material Tin
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness 1.27
  • Connector Mounting Type Panel Mount
  • Housing Material Nylon
  • Wire Size .129 – .16
  • Wire Size 26 – 25
  • Operating Temperature Range -40 – 70
  • Shielded Yes
  • Circuit Application Signal
  • IP Rating IP20
  • Performance Category Cat 5e
  • Packaging Quantity 10
  • Packaging Method Bag
  • Cable Entry Straight
2301994-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 JACK INT.MAG. 10/100 1X1 INV. 2301994-1
active
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.8
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301994-2 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 JACK INT.MAG. 10/100 LED 1X1 INV. 2301994-2
active
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted - Latch Up
  • Connector Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) Green
  • LED Color (Top Right) Yellow
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.83
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301997-7 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 JACK INT.MAG. 1GB LED 2X1 2301997-7
active
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Multiple Ports
  • Port Matrix Configuration 2 x 1
  • Connector Contact Density Standard
  • Multiple Port Configuration Stacked
  • Status Indicator Type LED
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 4
  • Number of Panel Ground Tabs 0
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Inverted (Top) / Standard (Bottom)
  • Connector Profile Standard
  • LED Color (Bottom Left) Green/Orange
  • LED Color (Bottom Right) Green
  • LED Color (Top Left) Green/Orange
  • LED Color (Top Right) Green
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location -4.57
  • LED Lightpipe Material High Temperature Thermoplastic
  • LED Lightpipe Color Clear
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 25.79
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 40
  • Packaging Method Tray
  • Additional Features Dust Cover
  • Shield Panel Ground Type Shield has bottom panel grounds.
1-1546412-1 RJ45 Connectors
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. ETHERNET RCPT W/PC BRD & CBL 1-1546412-1
active
IEC 61076-3-106
  • Compatible With Discrete Wire Type Solid
  • Modular Jack & Plug Interface Type Circular RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568B
  • Seal Material Nitrile Rubber
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • Contact Current Rating (Max) 1.5
  • Screw & Hole Thread Size 1-14 UNC
  • Connector Mounting Type Panel Mount
  • Housing Material ABS (Acrylonitrile-Butadiene-Styrene)
  • Operating Temperature Range -20 – 80
  • Shielded No
  • Circuit Application Signal
  • Performance Category Cat 5e
  • Packaging Quantity 1
  • Packaging Method Package
  • Additional Features Category 5 Cable
2120892-1 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 CONNECTOR CAT6A, IP20 PLUG 2120892-1
active
IEC 60603-7-51
  • Connector Product Type Connector Kit
  • Modular Jack & Plug Interface Type RJ45
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Plug
  • Grounding Options Panel Ground
  • Connector & Contact Terminates To Wire & Cable
  • Wire Termination Style Toolless
  • Connectors & Connector Components Type Connector
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • Wiring Pattern T568A/T568B
  • Shield Material Copper Alloy
  • Shield Plating Material Hot Dipped Tin
  • Connector Profile Standard
  • Grounding Tab Plating Material Tin over Copper
  • Shield Plating Finish Tin
  • Cutoff With
  • Cover Color Black
  • Contact Current Rating (Max) .5
  • Contact Mating Area Plating Material Gold Flash over Palladium Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness 2.07
  • Termination Method to Wire & Cable Insulation Displacement (IDC)
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Centerline (Pitch) 1.02
  • Housing Color Black
  • Housing Material Thermoplastic
  • Wire Size 22 – 26
  • Cable Diameter Range 5.8 – 8.2
  • Solid Wire Size 22 – 26
  • Stranded Wire Size 22 – 26
  • Connector Height 17.66
  • Conductor Outside Diameter 1.6
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature Standard
  • Shielded Yes
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 6A
  • Packaging Quantity 1
  • Packaging Method Blister Pack
  • Comment Wiring Pattern: ProfiNet 2x2
2301994-4 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 JACK INT.MAG. 10/100 1X1 2301994-4
active
IEC 60603-7-5
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 10
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 13.5
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.
2301994-6 RJ45 Connectors  1
PRODUCT
  1. Connectors
  2. RJ45 Connectors
  1. RJ45 JACK INT.MAG. 1GB 1X1 2301994-6
active
IEC 60603-7-51
  • Modular Jack & Plug Interface Type RJ45 with Integrated Magnetics
  • Modular Jacks & Plugs Products RJ Type Jacks & Plugs
  • Modular Connector Style Jack
  • Grounding Options PCB and Panel Ground
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connectors & Connector Components Type Connector
  • Port Configuration Single Port
  • Port Matrix Configuration 1 x 1
  • Connector Contact Density Standard
  • Status Indicator Type None
  • Number of Positions 8
  • Number of Loaded Positions 8
  • PCB Mount Orientation Right Angle
  • Number of PCB Ground Tabs 2
  • Number of Panel Ground Tabs 6
  • Panel Ground Location Top and Side
  • Data Rate 1000
  • Shield Material Brass
  • Shield Plating Material Nickel
  • Modular Jack Latch Orientation Standard - Latch Down
  • Connector Profile Standard
  • LED Color (Bottom Left) None
  • LED Color (Bottom Right) None
  • LED Color (Top Left) None
  • LED Color (Top Right) None
  • Shield Plating Finish Matte
  • Insulator Material LCP
  • PCB Ground Tab Location 3.05
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Mating Area Plating Material Gold over Nickel
  • Contact Base Material Copper Alloy
  • Contact Mating Area Plating Material Thickness .76
  • PCB Termination Area Plating Finish Matte
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • PCB Mount Retention Type Boardlock
  • Boardlock Material LCP
  • Mating Entry Location Side
  • Housing Color Black
  • Housing Material LCP (Liquid Crystal Polymer)
  • Connector Height 16.63
  • Operating Temperature Range -40 – 85
  • Housing Material Temperature 260
  • Shielded Yes
  • UL Flammability Rating UL 94V-0
  • Performance Category Cat 5e
  • Packaging Quantity 80
  • Packaging Method Reel
  • Packaging Reel Diameter 33
  • Shield Panel Ground Type Shield has bottom panel grounds.