4-1473562-3 Standard Rectangular Connectors  1
  • Product Type Connector
  • Connector Style Plug
  • Connector System Wire-to-Board
  • Shielded No
  • Sealable No
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Glow Wire Rating Standard Part - Not Glow Wire
  • Number of Positions 3
  • Number of Rows 1
  • Preloaded Yes
  • Operating Voltage 32
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) 3
  • Shunts/Shorting Bars Without
  • Multiple Contact Types Without
  • Contact Type Tab
  • Contact Layout Inline
  • Termination Method to Wire & Cable Crimp
  • Panel Mount No
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Contact Retention Without
  • Housing Material Thermoplastic GF
  • Housing Color Green
  • Length 14.1
  • Height 18.5
  • Width 5.05
  • Operating Temperature Range -30 – 75
  • Halogen Free Yes
  • For Use With Header
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 36
5-1473574-3 Standard Rectangular Connectors
  • Product Type Connector
  • Connector Style Receptacle
  • Connector System Wire-to-Wire
  • Shielded No
  • Row-to-Row Spacing 6.5
  • Sealable No
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Number of Positions 3
  • Number of Rows 2
  • Preloaded Yes
  • Operating Voltage 32
  • Contact Plating Material Gold Over Nickel
  • Contact Current Rating (Max) 3
  • Shunts/Shorting Bars Without
  • Multiple Contact Types Without
  • Contact Type Socket
  • Panel Mount No
  • PCB Mount Alignment Without
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention With
  • Mating Retention Type Latch
  • PCB Mount Retention Without
  • Contact Retention Without
  • Housing Material Thermoplastic GF
  • Housing Color Black
  • Length 13.8
  • Height 30
  • Width 22.5
  • Operating Temperature Range -30 – 75
  • Halogen Free Yes
  • For Use With Header
  • Assembly Integration Feature Without
  • Circuit Identification Feature Without
  • UL Flammability Rating UL 94V-0
  • Packaging Method Bag
  • Packaging Quantity 100