1-57051-2 Ribbon & Flat Cable
PRODUCT
  1. Wire & Cable
  2. Ribbon & Flat Cable
  1. Madison Spec 100-7096 Rev. 3 1-57051-2
active
  • Ribbon & Flat Cable Shielded No
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Product Type Cable
  • Product Category Ribbon Cable
  • Number of Ribbon & Flat Cable Conductors 44
  • Number of Strands 7
  • Capacitance 60.0423
  • Impedance 80
  • Ribbon & Flat Cable Voltage Rating 150
  • Current Rating 2
  • Propagation Delay 1.58 ns/ft
  • Cross Talk (Near End) 4
  • Cross Talk (Far End) 6
  • Jacket Material PVC
  • Ribbon & Flat Cable Insulation Material PVC
  • Conductor Insulation Color Gray
  • Ribbon & Flat Cable Conductor Material Tinned Copper
  • Jacket Color Gray
  • Ribbon & Flat Cable Centerline 1
  • Ribbon & Flat Cable Length 152.4
  • Wire Size 28
  • Wire Size 278
  • Wire Size .08
  • Strand Size 28
  • Cable Insulation Width 44
  • Cable Insulation Height .79
  • Operating Temperature Range -20 – 105
  • UL Listing AWM Style 2678
  • Packaging Quantity 30.48
  • Packaging Method Reel
4-1437356-9 Ribbon & Flat Cable
PRODUCT
  1. Wire & Cable
  2. Ribbon & Flat Cable
  1. 171-14G=14P 28AWG STRAND PVC 1 4-1437356-9
active
  • Ribbon & Flat Cable Shielded No
  • Product Classification Cable - Flat Ribbon
  • Wire/Cable Type Ribbon Cable
  • Product Type Cable
  • Product Category Ribbon Cable
  • Number of Ribbon & Flat Cable Conductors 14
  • Number of Strands 7
  • Capacitance 46
  • Impedance 100
  • Ribbon & Flat Cable Voltage Rating 300
  • Current Rating 2
  • Propagation Delay 4.53 ns/m
  • Cross Talk (Near End) 5
  • Cross Talk (Far End) 6.7
  • Jacket Material PVC
  • Ribbon & Flat Cable Insulation Material PVC
  • Conductor Insulation Color Blue
  • Ribbon & Flat Cable Conductor Material Tinned Copper
  • Jacket Color Blue
  • Ribbon & Flat Cable Centerline 1.27
  • Ribbon & Flat Cable Length 30.5
  • Wire Size 28
  • Wire Size 278
  • Wire Size .08
  • Strand Size 36
  • Cable Insulation Width 17.78
  • Cable Insulation Height .91
  • Operating Temperature Range -20 – 105
  • UL Listing AWM Style 2651
  • Agency/Standard UL
  • Packaging Quantity 30.48
  • Packaging Method Reel