5499910-8 Ribbon Cable Connectors  1
  • Header Type Universal Ejection Pin Headers
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Latch Type Short
  • Connector Type Header
  • Product Type Connector Assembly
  • Number of Positions 34
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Connector Profile Standard
  • Post Size .64
  • Contact Base Material Brass, Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Material Tin
  • Contact Termination Area Plating Thickness 2.54
  • Termination Post & Tail Length 2.79
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Mounting Ears
  • Mating Alignment Type Center
  • Mating Retention With
  • Mating Retention Type Ejection Latch
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Glass Filled Nylon/Polyester
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.94
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 24
499910-4 Ribbon Cable Connectors
  • Header Type Universal Ejection Pin Headers
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Latch Type Short
  • Connector Type Header
  • Product Type Connector Assembly
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Connector Profile Standard
  • Daisy Chain Without
  • Post Size .64
  • Contact Base Material Brass
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Material Tin-Lead
  • Termination Post & Tail Length 2.79
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention With
  • Mating Retention Type Ejection Latch
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • PCB Thickness (Recommended) 1.57
  • Connector Height 13.94
  • Row-to-Row Spacing 2.54
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • Solder Process Feature Solder Dipped
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tray
  • Packaging Quantity 48