2-111506-1 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 26
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Mating Post Length 6.1
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Dual Beam
  • Termination Post & Tail Length 3.3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Wire Size 158 – 296
  • Connector Width 8.38
  • Connector Height 27.81
  • Row-to-Row Spacing 2
  • Connector Length 57.81
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 30
1-1658621-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 64
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Wire Size 158 – 296
  • Connector Width 7.49
  • Connector Height 15.16
  • Row-to-Row Spacing 2.54
  • Connector Length 85.85
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tube
  • Packaging Quantity 50
103308-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Gold Flash
  • Termination Post & Tail Length 3.05
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Connector Height 9.77
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 3.81
  • Connector Length .8
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 125
1-1658622-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 60
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Wire Size 158 – 296
  • Connector Width 7.49
  • Connector Height 15.16
  • Row-to-Row Spacing 2.54
  • Connector Length 80.77
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tube
  • Packaging Quantity 50
2-111626-3 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 50
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Single Beam
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Polyester
  • Centerline (Pitch) 2
  • Wire Size .08
  • Wire Size 28
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Wire Size 158
  • Connector Width 5.16
  • Connector Height 8.48
  • Row-to-Row Spacing 2
  • Connector Length 55.17
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 60
103308-5 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Dual Beam
  • Contact Termination Area Plating Material Gold Flash
  • Termination Post & Tail Length 3.05
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Connector Height 9.77
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 3.81
  • Connector Length 1.3
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 75
1-5103311-0 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 50
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Square Post
  • Contact Termination Area Plating Material Tin
  • Termination Post & Tail Length 3.43
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Glass Filled Nylon/PBT
  • Centerline (Pitch) 2.54
  • Connector Height 8.813
  • Row-to-Row Spacing 2.54
  • Connector Length 71.12
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • For Use With Mates with Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 35
1-111506-8 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 16
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Mating Post Length 6.1
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Tuning Fork
  • Termination Post & Tail Length 3.3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Type Mounting Ears
  • Panel Mount Feature With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Panel
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Wire Size 158 – 296
  • Connector Width 8.38
  • Connector Height 27.81
  • Row-to-Row Spacing 2
  • Connector Length 45.11
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 40
1-111446-4 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Mating Post Length 6.1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Tuning Fork
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Screw Mount
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Wire Size 158 – 296
  • Connector Width 8.38
  • Connector Height 14.48
  • Row-to-Row Spacing 2
  • Connector Length 27.23
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 110
1-111504-4 Ribbon Cable Connectors  1
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 10
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Mating Post Length 6.1
  • Solder Tail Contact Plating Material Finish Matte
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Tuning Fork
  • Termination Post & Tail Length 3.3
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Keyed
  • Mating Retention With
  • Mating Retention Type Latch
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Wire Size 158 – 296
  • Connector Width 8.38
  • Connector Height 27.81
  • Row-to-Row Spacing 2
  • Connector Length 27.23
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 50
1-111623-9 Ribbon Cable Connectors  1
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 14
  • Number of Rows 2
  • Ejection Latches With
  • Insulation Resistance 5000
  • Operating Voltage 125
  • UL Voltage Rating 125
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) .5
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Single Beam
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Polyester
  • Centerline (Pitch) 2
  • Wire Size .08
  • Wire Size 28
  • Accepts Wire Insulation Diameter Range .71 – .87
  • Wire Size 158
  • Connector Width 5.58
  • Connector Height 8.48
  • Row-to-Row Spacing 2
  • Connector Length 19.18
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 70
103310-1 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Solder Dip
  • Contact Termination Area Plating Material Gold Flash
  • Termination Post & Tail Length 3.43
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Connector Height 9.77
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 3.81
  • Connector Length 20.32
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 125
746611-7 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 8
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Standard
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness .762
  • Contact Design Solder Dip
  • Termination Post & Tail Length 3.94
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .051 – .15
  • Wire Size 30 – 26
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • PCB Thickness (Recommended) 3.18
  • Wire Size 101 – 296
  • Connector Width 10.67
  • Connector Height 6.43
  • Row-to-Row Spacing 2
  • Connector Length 12.4
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 180
1658622-6 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 26
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Wire Size 158 – 296
  • Connector Width 7.49
  • Connector Height 15.16
  • Row-to-Row Spacing 2.54
  • Connector Length 37.59
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tube
  • Packaging Quantity 50
5103310-5 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Square Post
  • Contact Termination Area Plating Material Tin
  • Termination Post & Tail Length 3.43
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Glass Filled Nylon/PBT
  • Centerline (Pitch) 2.54
  • Connector Height 8.813
  • Row-to-Row Spacing 2.54
  • Connector Length 33.02
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • For Use With Mates with Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 35
2-746610-2 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 14
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Standard
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness 2.54
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Layout Inline
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Solder Dip
  • Termination Post & Tail Length 3.96
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .051 – .15
  • Wire Size 30 – 26
  • Accepts Wire Insulation Diameter Range .81 – 1.07
  • PCB Thickness (Recommended) 3.18
  • Wire Size 101 – 296
  • Connector Width 7.06
  • Connector Height 6.43
  • Row-to-Row Spacing 2
  • Connector Length 22.35
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tube
  • Packaging Quantity 50
103310-5 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Board-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin-Lead
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Solder Dip
  • Contact Termination Area Plating Material Gold Flash
  • Termination Post & Tail Length 3.43
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Connector Height 9.77
  • Row-to-Row Spacing 2.54
  • Shrouded End Dimension 3.81
  • Connector Length 33.02
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 75
5103308-8 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 40
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Square Post
  • Contact Termination Area Plating Material Tin
  • Termination Post & Tail Length 3.05
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Glass Filled Nylon/PBT
  • Centerline (Pitch) 2.54
  • Connector Height 8.813
  • Row-to-Row Spacing 2.54
  • Connector Length 58.42
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • For Use With Mates with Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 35
1658620-4 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Receptacle
  • Connector & Contact Terminates To Wire & Cable
  • Wire/Cable Type Ribbon Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 20
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Gold or Palladium Nickel or Performance Based
  • Contact Mating Area Plating Material Thickness .38
  • Contact Type Socket
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 1.27
  • Contact Design Tuning Fork
  • Contact Termination Area Plating Material Tin
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Polarization
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .787 – .94
  • Wire Size 158 – 296
  • Connector Width 6.1
  • Connector Height 15.16
  • Row-to-Row Spacing 2.54
  • Connector Length 29.97
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • Agency/Standard CSA
  • UL Rating Recognized
  • UL File Number E28476
  • CSA File Number LR 7189
  • Packaging Method Box & Tube
  • Packaging Quantity 60
1-5103310-0 Ribbon Cable Connectors  1
  • Header Type Pin Header
  • Connector System Wire-to-Board
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Printed Circuit Board
  • Connector Type Header
  • Product Type Connector
  • Number of Positions 50
  • PCB Mount Orientation Right Angle
  • Number of Rows 2
  • Ejection Latches Without
  • Insulation Resistance 5000
  • Operating Voltage 250
  • Connector Profile Low
  • Post Size .64
  • Daisy Chain With
  • Contact Base Material Copper Alloy
  • PCB Contact Termination Area Plating Material Tin
  • Contact Underplating Material Nickel
  • Contact Shape & Form Square
  • Contact Mating Area Plating Material Gold Flash
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Contact Design Square Post
  • Contact Termination Area Plating Material Tin
  • Termination Post & Tail Length 3.43
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Panel Mount Feature Without
  • PCB Mount Alignment Without
  • Mating Alignment With
  • PCB Mount Retention Without
  • Mating Alignment Type Center
  • Mating Retention Without
  • Connector Mounting Type Board Mount
  • Polarization With
  • Housing Color Black
  • Housing Material Glass Filled Nylon/PBT
  • Centerline (Pitch) 2.54
  • Connector Height 8.813
  • Row-to-Row Spacing 2.54
  • Connector Length 58.42
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Temperature Rating Standard
  • Circuit Application Signal
  • Solder Process Feature Board Standoff
  • For Use With Mates with Receptacles
  • UL Flammability Rating UL 94V-0
  • Packaging Method Tube
  • Packaging Quantity 35