111446-1 Ribbon Cable Connectors
  • Header Type Shrouded
  • Connector System Wire-to-Wire
  • Connector & Housing Type Plug
  • Connector & Contact Terminates To Wire & Cable
  • Connector Type Connector Assembly
  • Product Type Connector
  • Number of Positions 10
  • PCB Mount Orientation Vertical
  • Number of Rows 2
  • Ejection Latches Without
  • Operating Voltage 250
  • UL Voltage Rating 250
  • Insulation Resistance 5000
  • Connector Profile Low
  • Daisy Chain Without
  • Contact Base Material Phosphor Bronze
  • Contact Mating Area Plating Material Thickness .76
  • Contact Type Pin
  • Contact Current Rating (Max) 1
  • Contact Termination Area Plating Thickness 2.54
  • Mating Post Length 6.1
  • Contact Design Solder Dip
  • Termination Method to Printed Circuit Board Through Hole - Solder
  • Termination Method to Wire & Cable Insulation Displacement Crimp (IDC)
  • Panel Mount Feature Without
  • PCB Mount Alignment With
  • Mating Alignment With
  • PCB Mount Retention Without
  • PCB Mount Retention Type Screw Mount
  • Mating Alignment Type Keyed
  • Mating Retention Without
  • Connector Mounting Type Cable Mount (Free-Hanging)
  • Polarization With
  • Housing Color Black
  • Housing Material Thermoplastic
  • Centerline (Pitch) 2.54
  • Wire Size .08 – .15
  • Wire Size 28 – 26
  • Accepts Wire Insulation Diameter Range .81 – .97
  • Wire Size 158 – 296
  • Connector Width 8.38
  • Connector Height 14.48
  • Row-to-Row Spacing 2
  • Connector Length 27.23
  • Shrouded End Dimension 3.81
  • Operating Temperature Range -65 – 105
  • Circuit Application Signal
  • UL Flammability Rating UL 94V-0
  • UL File Number E28476
  • Agency/Standard CSA
  • UL Rating Recognized
  • CSA File Number LR 7189
  • Packaging Method Box & Tray
  • Packaging Quantity 110