3-1478985-0 RF Connector Caps  1
  • RF Connector Type SMA
  • RF Connector Cap Type Dust Cap and Chain
  • Sealable No
  • Grade Professional
  • Tether With
  • Impedance 50
  • Body Plating Material Gold
  • Body Style Straight
  • Body Material Brass
  • Coupling Nut Finish Gold
  • Length 70
  • Flats Dimension 8.0 A/F
  • Packaging Method Box
  • Packaging Quantity 100
3-1478986-0 RF Connector Caps  1
  • RF Connector Type SMA
  • RF Connector Cap Type Dust Cap and Chain
  • Sealable No
  • Grade Professional
  • Tether With
  • Impedance 50
  • Body Plating Material Gold
  • Body Style Straight
  • Body Material Brass
  • Length 70
  • Packaging Method Bag
  • Packaging Quantity 100
1-1478230-0 RF Connector Caps  1
  • RF Connector Type N Series
  • RF Connector Cap Type Dust Cap and Chain
  • Sealable No
  • Lightning/EMP Protection None
  • Grade Commercial
  • Tether With
  • Body Plating Material Silver
  • Body Style Straight
  • Body Material Brass
  • Packaging Method Box
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number MX-913/U
1-1337524-0 RF Connector Caps  1
  • RF Connector Type BNC
  • RF Connector Cap Type Cap
  • Sealable No
  • Grade Professional
  • Tether With
  • Body Plating Material Nickel
  • Body Style Straight
  • Body Material Brass
  • For Use With BNC Connector
  • Packaging Method Tray
  • Packaging Quantity 50
  • Gasket Material White Silicone Rubber
  • Military Style Number CW 123A/U
414910-1 RF Connector Caps
  • RF Connector Type TNC
  • RF Connector Cap Type Dust Cover
  • Grounding Pin Without
  • Body Plating Material Nickel
  • Cover Type For Plug
  • Body Material Brass
  • Coupling Nut Material Brass
  • Packaging Method Package
  • Gasket Material Silicone Rubber