2032440-1 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC TO SMA BHD JACK, 1.37MM L200MM 2032440-1
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) SMA Jack
  • RF Cable Assembly Type UMCC Plug to SMA Bulkhead Jack
  • Product Type Cable Assembly
  • Shrink Tubing With
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 50
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2.5
  • RF Cable Assembly Overall Outside Cable Diameter 1.37
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .2
2015699-1 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/UMCC, 0.80 OD CABLE, 2015699-1
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) UMCC Plug
  • RF Cable Assembly Type UMCC Plug to UMCC Plug
  • Product Type Cable Assembly
  • Shrink Tubing Without
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 50
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2.5
  • RF Cable Assembly Overall Outside Cable Diameter .8
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .1
2032439-1 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/SMA PLUG, 1.37MM OD, TYPE III 2032439-1
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) SMA Plug
  • RF Cable Assembly Type UMCC Plug to SMA Plug
  • Product Type Cable Assembly
  • Shrink Tubing With
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 50
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2.5
  • RF Cable Assembly Overall Outside Cable Diameter 1.37
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .2
2015698-2 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/UMCC 0.80 OD CABLE, 100MM LONG 2015698-2
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) UMCC Plug
  • RF Cable Assembly Type UMCC Plug to UMCC Plug
  • Product Type Cable Assembly
  • Shrink Tubing Without
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 500
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper Wire
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2
  • RF Cable Assembly Overall Outside Cable Diameter .8
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .1
2015698-3 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/UMCC 0.80 OD CABLE, 200MM LONG 2015698-3
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) UMCC Plug
  • RF Cable Assembly Type UMCC Plug to UMCC Plug
  • Product Type Cable Assembly
  • Shrink Tubing Without
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 500
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper Wire
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2
  • RF Cable Assembly Overall Outside Cable Diameter .8
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .2
2015698-4 RF Cable Assemblies  1
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/UMCC, 0.80 OD CABLE, 50 MM 2015698-4
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) UMCC Plug
  • RF Cable Assembly Type UMCC Plug to UMCC Plug
  • Product Type Cable Assembly
  • Shrink Tubing Without
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 500
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper Wire
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2
  • RF Cable Assembly Overall Outside Cable Diameter .8
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .05
2015699-2 RF Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. C/A, UMCC/UMCC, 0.80 OD CABLE, 200 MM 2015699-2
active
  • RF Connector Type Ultraminiature Coax
  • RF Cable Assembly Connector Type (End A) UMCC Plug
  • RF Cable Assembly Connector Type (End B) UMCC Plug
  • RF Cable Assembly Type UMCC Plug to UMCC Plug
  • Product Type Cable Assembly
  • Shrink Tubing Without
  • Shielded Yes
  • Number of Connectorized Ends 2
  • Connector Impedance 50
  • Impedance 50
  • Voltage 60 VAC
  • Insulation Resistance 50
  • Frequency DC – 6
  • Velocity of Propagation 70%
  • Jacket Material FEP
  • RF Cable Assembly Color Black
  • Shield Material Copper
  • Shield Plating Material Silver
  • Conductor Plating Material Silver
  • Conductor Material Copper
  • Contact Base Material Brass
  • Center Contact Plating Gold
  • Mating Diameter 2
  • Mated Height 2.5
  • RF Cable Assembly Overall Outside Cable Diameter .8
  • Operating Temperature Range -40 – 90
  • Dielectric Material FEP
  • Cable Assembly Length .2
1-226733-4 RF Cable Assemblies
PRODUCT
  1. Cable Assemblies
  2. RF Cable Assemblies
  1. RIBBON COAX CONN ASSY 17 POS 1-226733-4
active
  • RF Cable Assembly Connector Type (End A) Receptacle
  • RF Cable Assembly Type Ribbon Coax
  • Product Type Cable Assembly
  • Product Designation Patch Cord
  • Number of Positions 17